Solid Edge ST8 SDK
Solid Edge V19 SP2 - Readme

--------------
Legal Notices
--------------
© 2006,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        19.00.02.06
Date:           17-Nov-2006


This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32 bit or 64 bit)
    • Internet Explorer 6.0 or higher

This Update can be instaled installed on top of Version: 19.00.00.66 or 19.00.01.06.

Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.

--------------------
End of Release Notes
--------------------

----------------------------------------------------------
This Update addresses the following Customer Reported PRs:
----------------------------------------------------------

=====Assembly=====

PR 5099629: Fixed a problem where Nvidia GeForce MX & FX cards setting to graphics card driven
PR 5575796: Fixed a problem where multiple materials are created in Virtual Studio+ after render
PR 5594577: Fixed a problem where Hide Previous level is not working on files set not to display in higher level.
PR 5598548: Fixed a problem where a UG assembly does not translate into Solid Edge correctly
PR 1517589: Fixed a problem where V18 ignores the inactive/active status when changing display configurations
PR 1547656: Fixed a problem where tube parts losing their link when features are added.
PR 2071892: Fixed a problem where the piping route is not hidden
PR 5519056: Fixed a problem where part changes render mode in the display with PMI in model
PR 5595332: Fixed a problem where faces are highlighting incorrectly in the Place Part window
PR 5601780: Fixed a problem where part will not explode correctly.
PR 5606880: Fixed a problem where Interference Check is not honoring occurrence properties for sub-assemb
PR 5576244: Fixed a problem with 'zoom to' while editing a subassembly
PR 5578767: Fixed a problem where assembly Hole feature does not remember correct feature size when editing. 
PR 1512560: Fixed a problem where pipe reports are reporting incorrect cut lengths.
PR 1535288: Fixed a problem where Mirror Assembly Features allows selection of subsequent features on edit.
PR 1543578: Fixed a case where SW2006 assembly will not open in SE v19
PR 5611994: Fixed a problem where translations in the standard parts database were incorrect.
PR 5621964: Fixed a problem with pattern performance.
PR 5622950: Fixed a problem where you are unable to keep a toolbar configuration in Assembly.
PR 5611111: Fixed a problem where no material is removed when certain assembly driven part features.

Enabled Save As PDF file type selection. This is applicable to for all environments.
 
=====Part=====

PR 5572421: Fixed a problem with poor locates in perspective views.
PR 5583254: Fixed a problem where FLEXlm error dialogs not displaying all error message details.
PR 5599065: Fixed a problem where you are getting incorrect bend relief in Save As Flat with option turned off.
PR 5600264: Fixed a problem where Construction Part Copies not being hidden with Construction Display.
PR 4620797: Fixed a problem where the crash location address is being truncated on 64-bit systems.
PR 1549673: Fixed a problem where Solid Edge crashes when querying custom properties of a part
PR 5560921: Fixed a problem where profile dimension text is small when printed
PR 5569735: Fixed a problem where double clicking a SE doc to open errors.
PR 1526713: Fixed a problem with the OLE for DM application Wizard
PR 1549719: Fixed a problem where assembly features are not visible
PR 2070821: Fixed a problem where feature recompute time is too slow on some files
PR 5610135: Fixed a problem where Undo results are incorrect after making profile changes in Part
PR 2072407: Fixed a problem where you can not save dwg, Iges, step...etc in Korean folders
PR 5621492: Fixed a problem where orientation is not honored when creating coincident Reference Planes.
PR 5622062: Fixed a problem were bend centerlines do not display
PR 1545523: Fixed a problem where you are unable to create a Groove Weld between two parts
PR 5626450: Fixed a problem where Save As Flat (DXF) does not list sign w/o flat pattern

=====Draft=====

PR 5560331: Fixed a problem where you cannot export to 2d Iges
PR 5563211: Fixed a problem where a testcase aborts during AutoCAD export
PR 1546102: Fixed a problem where dwg file imports duplicate geometry
PR 1507088: Fixed a problem where property text shows no reference when attached to alternate position assemblies.
PR 1545147: Fixed a problem where hatching is inverting in a logo
PR 1545926: Fixed a problem where hatch exports with solid pattern
PR 2069179: Fixed a problem with Thai fonts in SE Draft
PR 2069862: Fixed a problem where invalid dim tracker entries are logged during update of a broken out section.
PR 5576953: Fixed a problem with hatching and mapping to AutoCAD entities
PR 5545885: Fixed a problem where Solid Edge aborts while updating drawing views
PR 1535540: Fixed a problem where some elements become invisible if V14 draft is opened in V18
PR 1540562: Fixed a problem where external threads at chamfered end of shaft are incorrect.
PR 2067993: Fixed a problem where the dimension and centerlines of V17 file do not show correctly in V18
PR 2069698: Fixed a problem where an image placed in view moves to the back in the display after V14
PR 5571394: Fixed a problem where translation out of drawing views with the layer mapping option turned on.
PR 5574797: Fixed a problem where complex strings in title block cannot be selected.
PR 5599430: Fixed a problem where Exploded View Configs do update correctly in Draft
PR 5596799: Fixed a problem where a Draft file will not open
PR 1529741: Fixed a problem where the status property was not showing correctly in property text for managed files.
PR 5612274: Fixed a problem where automatic centerlines will not place in three cylinders on this drawing.
PR 5613183: Fixed a problem where shaded views not printing on larger Draft files.
PR 5616646: Fixed a problem where dimensions do not reflect reality
PR 1551045: Fixed a problem where placing a callout with property text sheet number was failing in some languages.
PR 5607252: Fixed a problem where a subassembly wouldn't show up in drawing view on update if the view had originally been placed when the subassembly was missing.
PR 5554566: Enabled support of facet bodies in draft quality views.
PR 1554426: Fixed a problem where you can't change the style of a complex string.
PR 5623818: Fixed a problem where you cannot move a linked balloon without leader

=====API=====

PR 1541773: Fixed a problem with Frames API
PR 1543875: Fixed a problem with method AddTube of object Occurrences making a tube with wrong name.
PR 5595098: Fixed a problem where GetContainerDocumentAndMatrixOfIPADoc works incorrectly with Adjustable Assembly
PR 1538697: Fixed a problem with bend angle in GetBendCenterLineAttributesEx() API
PR 5389793: Fixed a problem where an application's locale changing when loading separtreader.dll.
PR 1544564: Fixed a problem where Solid Edge crashes in get_faces method when assembly feature modifies more than one part.

=====Insight=====

PR 1541078: Fixed a problem where renaming a managed part in Revision Manager does not work.
PR 1546446: Fixed a problem where Delete from Library deletes wrong folder
PR 1540854: Fixed a problem where a file is not downloading even if it is OOD with respect to server
PR 5599680: Fixed a problem where a specific custom property does not display in doc library after releasing part.
PR 5613700: Fixed a problem where Solid Edge search will not search document libraries in sub sites
PR 5648605: Fixed a problem with the file open option from the search menu
PR 1549987: Fixed a problem with Unable to open files when SQL Server User has a password containing special characters.
Note: To fix the problem, the SQL Server Username/Password encryption and decryption code was modified to use UnicodeEncoding instead of ASCIIEncoding. The currently stored encrypted Username/Password ( <%WindowsRoot%:>\InsightData\InsightUser.tmp i.e. C:\InsightData\InsightUser.tmp) on the server machine is in the Ascii encoding. So after this fix you will need to run SPDBInfo.exe (Menu: Initialize Insight SQL Server) again to store encrypted SQL Server Username/Password in Unicode encoding otherwise user will get error “InsightUser not present on the SQL Server Content Databases.  Please ask the administrator to add InsightUser on the SQL Server Content Databases.” on the client machine.


---
End
---