Solid Edge ST8 SDK
Solid Edge V19 SP12 - Readme

--------------
Legal Notices
--------------
© 2007,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        19.00.12.03
Date:           29-Feb-2008

This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32 bit or 64 bit)
    • Internet Explorer 6.0 or higher

This Update can be instaled installed on top of Version: 19.00.00.66, 19.00.01.06,
19.00.02.06, 19.00.03.06, 19.00.04.06, 19.00.05.03, 19.00.06.04, 19.00.07.03,
19.00.08.04, 19.00.09.03, 19.00.10.04, or 19.00.11.03.

Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.

--------------------
End of Release Notes
--------------------

-------------------
Installation Notes:
-------------------

After downloading the Update to your machine, dbl click the downloaded file
and the Update will install.

-------------------
End of Installation
-------------------

----------------------------------------------------------
This Update addresses the following Customer Reported PRs:
----------------------------------------------------------

=====Assembly=====

PR 1612509: Fixed a problem with line creation in XpresRoute with simplified parts
PR 1636815: Fixed a problem where the export of asm files with adj. parts results in errors

=====Part=====

PR 1619101: Fixed a problem where close 2 bend corners does not work on a part converted to sheet metal

=====API=====
 
PR 5855377: Fixed a problem with GetSaveAsFileName(), where the user can now obtain the default filters used by the command by passing in "default" or "default_XXX" where XXX is par, asm, dft, pwd, psm or familyasm. If the simple "default" is supplied, Solid Edge will get the appropriate filter set for the active document or a part document if no document is active.

---
End
---