Solid Edge ST8 SDK
Solid Edge V18 SP9 - Readme

--------------
Legal Notices
--------------
© 2006,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        18.00.09.06
Date:           19-Oct-2006


This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32-bit) running Service Pack 2
    • Windows XP Professional® operating system (64-bit) running on EM64T hardware
    • Windows 2000 Professional® operating system running Service Pack 4
    • Internet Explorer 6.0 or higher


This Update can be instaled installed on top of Version: 18.00.00.69, 18.00.01.08,
18.00.02.04, 18.00.03.04, 18.00.04.07, 18.00.05.05, 18.00.06.06, 18.00.07.04, or
18.00.08.03.


Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 5591389: Fixed a problem where wiring harness design shortcut menus are not available
PR 5579367: Fixed a problem where a modified assembly feature is not updating dependent features.
PR 1520851: Fixed a problem with display when entering Cutout Assembly feature.
PR 1531427: Fixed a problem where a multiple solutions message is displayed when creating a revolved cutout
PR 1547656: Fixed a problem where tube parts are losing their link when features are added.
PR 5574061: Fixed a problem with Parts staying linked even after deleting the assembly driven part feature.
PR 5519203: Registry files delivered to control assembly import performance: AsmXlatorImportDoNotSave.reg, AsmXlatorImportSave.reg, AsmXlatorProgressDlgOff.reg, AsmXlatorProgressDlgOn.reg

=====Part=====

PR 1527140: Fixed a problem where Solid Edge hangs when executing GoTo in this PWD file

=====Draft=====

PR 5563211: Fixed a problem where Blocks mirrored about an oblique do not export to the correct orientation
PR 1545456: Fixed a problem where exporting to AutoCAD hangs or give cannot save file message
PR 1544849: Fixed a problem where Blocks imported from AutoCAD are scattered or missing
PR 1545926: Fixed a problem where hatch exports as a solid pattern
PR 1546102: Fixed a problem where a dwg file import is creating duplicate geometry
PR 5534259: Fixed a problem where Extra 2D model views are tiled on dwg export paper space
PR 5568758: Fixed a problem where Parts disappear after crop boundary and update views.
PR 5602641: Fixed a problem with DV dimensions are enlarged on export
PR 5545885: Fixed a problem that caused an abort while updating drawing views
PR 1507088: Fixed a problem where property text shows no reference when attached to alternate position assemblies.
PR 1535540: Fixed a problem where some elements become invisible if V14 draft is opened in V18
PR 2067993: Fixed a problem where the dimension and centerlines of V17 file do not show correctly in V18
PR 2069698: Fixed a problem where an image placed in view moves to the back in the display after V14
PR 2072352: Fixed a problem where you can not [alt] attach a dangling dimension in a detail view.
PR 5574797: Fixed a problem where complex string in title block can not be selected.
PR 2069862: Fixed a problem where invalid dim tracker entries would be logged during update of a broken out section view.

=====API=====

PR 1529781: Fixed a problem with StructuralFrame.Get(Set)OverrideEndCondition do not work
PR 1541773: Fixed a problem with Frames API
PR 5572421: Fixed a problem with locate in perspective views with PointOnGraphic().
 
=====Insight=====

PR 5589795: Fixed a problem where difference from V17. Can not choose a site level for the destination
PR 1546446: Fixed a problem where delete from Library deletes wrong folder
PR 5599680: Fixed a problem where a custom property does not display in doc library after releasing part.
PR 1540854: Fixed a problem where a file is not downloading even if it is OOD with respect to server
PR 1549987: Fixed a problem where you are unable to open files when SQL Server User has a password containing a special character.

---
End
---