Solid Edge ST8 SDK
Solid Edge V18 SP8 - Readme

--------------
Legal Notices
--------------
© 2006,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        18.00.08.03
Date:           29-Aug-2006


This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32-bit) running Service Pack 2
    • Windows XP Professional® operating system (64-bit) running on EM64T hardware
    • Windows 2000 Professional® operating system running Service Pack 4
    • Internet Explorer 6.0 or higher


This Update can be instaled installed on top of Version: 18.00.00.69, 18.00.01.08,
18.00.02.04, 18.00.03.04, 18.00.04.07, 18.00.05.05, 18.00.06.06, or 18.00.07.04.


Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 5559317: Fixed a problem where deleting a part causes an abort
PR 5555839: Fixed a problem where physical properties of an assembly can not be updated
PR 1533556: Fixed a problem where PartFinder will terminate with SMAP - 3D error
PR 5519203: Fixed a problem with Parasolid based import translation performance
PR 5556450: Enabled Migration commands with Solid Edge license feature

=====Part=====

PR 1527140: Fixed a problem where Solid Edge hangs with a PWD file
PR 1535616: Fixed a problem where a gage does not honor choice after switching tabs
PR 5561336: Fixed a problem where the MRU list has bad characters in place of http
PR 5562891: Fixed a problem where deleting a sick relationship causes Solid Edge to abort.
PR 1538352: Fixed a problem where thread color is not displayed in V17 and V18.
PR 5566826: Fixed a problem with File crashes with thread textures on
PR 5569802: Fixed a problem with IGES performance issue caused by error logging


=====Draft=====

PR 1534055: Fixed a problem where updating a section view causes an abort
PR 5558000: Fixed a problem where opening a file crashes Solid Edge
PR 1516299: Fixed a problem with dimensioning to blocks inside broken views.
PR 1516308: Fixed a problem where exporting a mirrored block is in the wrong orientation
PR 5563211: Fixed a problem where blocks nested in a symbol do not export to AutoCAD
PR 1536329: Fixed a problem with smart hole depth in hole table.
PR 1538024: Fixed a problem where importing DXF files into Solid Edge are scaled by a factor 1/1000
PR 5395786: Fixed a problem where exporting a draft file to DXF is extremely slow when saving to a mapped drive

=====Insight=====

PR 1523670: Fixed a problem where the LCA Path does not point to a subsite
PR 5563703: Fixed a problem with an incorrect error saying Foldermap is read only during ATL
PR 1534454: Fixed a problem where permissions have been modified on doc lib
PR 1534720: Fixed a problem where links cannot be resolved after LCA has been used multiple times
PR 5534235: Fixed a problem where the V18 viewer is not displaying files via an erp system


---
End
---