Solid Edge ST8 SDK
Solid Edge V18 SP11 - Readme

--------------
Legal Notices
--------------
© 2007,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        18.00.11.06
Date:           16-Mar-2007


This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32-bit) running Service Pack 2
    • Windows XP Professional® operating system (64-bit) running on EM64T hardware
    • Windows 2000 Professional® operating system running Service Pack 4
    • Internet Explorer 6.0 or higher


This Update can be instaled installed on top of Version: 18.00.00.69, 18.00.01.08,
18.00.02.04, 18.00.03.04, 18.00.04.07, 18.00.05.05, 18.00.06.06, 18.00.07.04,
18.00.08.03, 18.00.09.06, or 18.00.10.04


Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 1570112: Fixed a problem where editing an assembly hole feature caused Solid Edge to crash.
PR 1520564: Fixed a problem where an assembly hole feature did not cut all the holes shown in the profile.
PR 5688357: Fixed a problem where SaveAs on an assembly file changes the timestamp on the original config file
PR 1499959: Fixed a problem where Solid Edge was taking a long time to update a huge assembly with interpart variables.
PR 2068683: Fixed a problem where Assembly Hole feature #8 failed in this large assembly.
PR 5551783: Fixed a problem selecting faces when placing subassemblies containing features.
PR 1553510: Fixed a problem with GetOrientation for StructuralFrame 

=====Part=====

PR 2078039: Fixed a problem where you can not create a new file nor open an existing one in "V18 Update10" on 64bit.

=====Draft=====

PR 1525489: Fixed a problem where the status of managed file is shown incorrectly using property text.
PR 1572129: Fixed a problem where Blocks that are members of a group do not export to AutoCAD
PR 2075329: Fixed a problem where the display of weld reinforcement symbol is not correct in draft.
PR 1576052: Fixed a problem that caused Solid Edge to crash when updating section views
PR 2076152: Fixed a problem where a custom property date/time in property text is incorrect.

=====API=====
 
PR 1573562: Fixed a problem where custom window captions were not resetting when performing a save as
 
=====Insight=====

PR 1554819: Fixed a problem where validating a high number of searchscope entries is taking an excessive amount of time.
PR 1569139: Fixed a problem where the .cfg will be deleted after "Save As" of assembly
PR 1571757: Fixed a problem where Insight doesn't download the actual cfg-file from the database
PR 5625044: Fixed a problem where the counter for number of ASP.Net Applications/Requests executing gets "stuck".
PR 5670057: Fixed a problem where 50 or so files were being deleted from server and local cache
PR 1551714: Fixed a problem with file open performance in V18 Update 8 as compared to V16 Update 9.
PR 1568258: Fixed a problem where invoking Property Manager from an opened huge assembly takes a long time
PR 1573712: Fixed a problem where Insight will automatically checkout FOA members when activating parts in assembly
PR 1574127: Fixed a problem where a part file will be deleted from cache when drawing will be opened
PR 1568258: Fixed a problem where invoking Property Manager from an opened assembly takes approx. 25 minutes

---
End
---