Solid Edge ST8 SDK
Solid Edge V18 SP10 - Readme

--------------
Legal Notices
--------------
© 2007,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        18.00.10.04
Date:           19-Dec-2006


This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32-bit) running Service Pack 2
    • Windows XP Professional® operating system (64-bit) running on EM64T hardware
    • Windows 2000 Professional® operating system running Service Pack 4
    • Internet Explorer 6.0 or higher


This Update can be instaled installed on top of Version: 18.00.00.69, 18.00.01.08,
18.00.02.04, 18.00.03.04, 18.00.04.07, 18.00.05.05, 18.00.06.06, 18.00.07.04,
18.00.08.03 or 18.00.09.06.


Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 1512560: Fixed a problem where pipe report is reporting incorrect cut lengths.
PR 1517589: Fixed a problem where V18 ignores the inactive/active status when changing display configurations
PR 1538648: Fixed a problem where FOA/AP assembly 'hangs' Solid Edge when saving
PR 1554189: Fixed a problem where in the assembly was taking a long time to open in V18 - a regression from V17.
PR 2071892: Fixed a problem where the pipe route is not hidden
PR 2072816: Fixed a problem with transferring assembly relationships from one part to another.
PR 5576244: Fixed a problem with 'zoom to' while editing a subassembly
PR 5606880: Fixed a problem where Interference Check is not honoring occurrence properties for sub-assembly
PR 5532555: Fixed a problem where Subassembly display configurations cause all parts to be hidden.
PR 5613967: Fixed a problem where parts disappear when using Edit in Context of Assembly

=====Part=====

PR 1549673: Fixed a problem where querying custom properties caused SE to crash
PR 1526713: Fixed a problem with the OLE for DM application Wizard
PR 1549719: Fixed a problem where Assembly features are not visible
PR 2070821: Fixed a problem where Feature recompute time is too slow on some files
PR 5610135: Fixed a problem where Undo results are incorrect after making profile changes in Part.

=====Draft=====

PR 5568157: Fixed a problem where Solid Edge crashes after updating hole table/drawing views
PR 5596799: Fixed a problem where a Draft file will not open
PR 1551045: Fixed a problem where Solid Edge hangs when placing a callout with property text
PR 1554426: Fixed a problem where complex strings are displaying with wrong style.
PR 5571394: Fixed a problem where visible lines are not mapping correctly into AutoCAD.
PR 5612274: Fixed a problem with automatic centerlines not placing on three cylinders on this drawing.
PR 5613183: Fixed a problem where shaded views are not printing on larger Draft files.
PR 5373210: Fixed a problem where property text shows an error if the underlying model file is missing.
PR 5618414: Fixed a problem where old DQ views are updating incorrectly.
PR 1557190: Fixed a problem where complex strings are not displaying in block occurrences.
PR 1540562: Fixed a problem with differences in thread lines between V17 and V18.
PR 1554625: Fixed a problem where Draft opens in V16 and V17, but not in V18 or V19

=====API=====

PR 1553018: Fixed a problem with Crash in get_faces method
PR 1554961: Fixed a problem with QueryInterface fails for AssemblyFeatureHole
PR 1555134: Fixed a problem with GetScopeParts fail with a type mismatch error
PR 1538697: Fixed a problem with bend angle in GetBendCenterLineAttributesEx() API

=====Insight=====

PR 1483158: Fixed a problem where RevMan Copy is not executed when "Prevent duplicate file names in Insight" is used
PR 1541078: Fixed a problem where renaming a managed part in Revision Manager does not work.
PR 1551714: Fixed a problem where performance on file open very slow in V18SP8 compared to V16SP9.
PR 1557352: Fixed a problem where ServerMap.txt doesn't work - Insight still tries to access the old server
PR 1557662: Fixed a problem where Life Cycle Assistant doesn't move documents
PR 5648569: Fixed a problem where you cannot open and revise on the fly from internet explorer dashboard
PR 1560300: Fixed a problem where LCA Dialog doesn't update the file list for the SharePoint doclib folder


---
End
---