Solid Edge ST8 SDK
Solid Edge V17 SP9 - Readme

--------------
Legal Notices
--------------
© 2006,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        17.00.09.03
Date:           03-Feb-2006


This release of Solid Edge has been certified to run on the following:
 • Windows 2000 Professional® operating system running Service Pack 4.
 • Windows XP Professional® operating system running Service Pack 1 or 2.
 • Internet Explorer 6.0 or higher

This Update can be instaled installed on top of Version:
17.00.00.65, 17.00.01.06, 17.00.02.04, 17.00.03.04, 17.00.04.03, 17.00.05.03,
17.00.06.03, 17.00.07.03, or 17.00.08.03.


Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 2060582: Fixed a problem where the delimitation line of add-in menu does not display correctly when in-place-editing.
 
=====Part=====

PR 1483470: Fixed a problem where Solid Edge crashes when placing Fillet in Sketch with Included edges.
PR 5313893: Fixed a problem where Family of Parts file naming errors when using a "." in the name.
PR 2062020: Fixed a problem where 'Zoom to error elements' does not display correctly
PR 2060127: Fixed a problem where you get an incorrect value of mass when 'Show units in value fields' is unchecked.

=====Draft=====


=====API=====

PR 2060032: Added an API to turn off Apprentice Mode and Start-up screen automatically.
PR 1481190: Fixed a problem where API method CreateReference creates reference to the wrong sketch from the part

=====Insight=====

PR 5387007: Fixed a problem that caused View and Markup to abort when opening 3D files
PR 5393644: Fixed a problem where Author Field is getting set back to login name when Auto-save is on.

---
End
---