Solid Edge ST8 SDK
Solid Edge V16 SP6 - Readme

--------------
Legal Notices
--------------
© 2005,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        16.00.06.03
Date:           22-Mar-2005

This release of Solid Edge has been certified to run on the following:
 • Windows 2000 Professional® operating system running Service Pack 4.
 • Windows XP Professional® operating system running Service Pack 1 or 2.
 • Internet Explorer 6.0 or higher


This Update should be installed on top of Solid Edge Version:
16.00.00.63, 16.00.01.05, 16.00.02.04, 16.00.03.04, 16.00.04.03, 16.00.05.02


--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 2043470: Fixed a crash that could occur when closing an assembly file.
PR 5125382: Fixed a problem accessing a specific FOA member causes an abort
PR 1305116: Fixed a problem with losing explode data in FOA files containing patterns.
PR 1339103: Fixed a problem with close and return from an assembly
PR 2046310: Fixed a problem with the Suboccurences API
PR 5126803: Fixed a problem that will help locate the end point of a line segment easier.
PR 5127035: Fixed a problem where bind failures occurred for features created when placing systems libraries
PR 5127223: Fixes a problem with objects not highlighting with Virtual Studio+ active.
PR 5134683: Fixed a problem where piping does not update correctly.
PR 5135396: Fixed a problem where assembly could not be saved after bringing the assembly up from draft.
PR 5137002: Fixed a problem with preserving the As Last Saved s setting in pre -v15 files.
PR 2046450: Fixed an crash when the user closes an assembly file after breaking links on this assembly file.
PR 1377663: Fixed a problem to help improve assembly performance in some case.
PR 2045362: Fixed a problem with the import of a UG file into Solid Edge V16.
PR 2046259: Fixed a problem with Solid Edge not responding when user tried to edit-open an open file from draft.
PR 5139282: Fixed a problem with an assembly constraint

=====Part=====

PR 1373121: Fixed a problem where the Density variables remain unchanged after deleting a custom property.
PR 1380786: Fixed a problem where selecting "2000" from the version box was causing the translator to use v12 data.
PR 2046426: Fixed a problem with profile performance for features with many profiles when "sketch relationship color" is on.
PR 5062845: Fixed a problem where a macro will not run because it has been relocated on the file system.
PR 5128332: Fixed a problem with subsequent features after recomputing chain contour flanges
PR 1380786: Fixed a problem where Save as flat does no t create arcs
PR 2046965: Fixed a problem to that allowed users to insert Solid Edge model files into Draft through Insert Object.
PR 1146128: Fixed a problem where the area properties are giving wrong results.
PR 1378295: Fixed a problem with the update of revolved section views.

=====Draft=====
 
PR 5126854: Fixed a problem where Solid Edge is aborting when placing dimensions on ISO views
PR 1361857: Fixed a problem with drawing view graphics being placed on the "Auto - Hide" layer.
PR 5107700: Fixed a problem where some of the textboxes are growing in size when translated out.
PR 1383637: Fixed a problem with custom center line style not retaining line type
 
=====Insight=====

PR 1382365: Fixed a problem where an unmanaged linked file was not getting uploaded to the server
PR 5135810: Fixed a problem when renaming a file to a location where the already a file name exists
PR 5136267: Added support to Add Share Point Site URLs to the SearchScope.txt.
PR 5139033: Fixed a problem related to Draft file viewing
PR 1369837: Fixed a problem with API instability problem when accessing viewer via VB6
PR 1383771: Fixed a problem where it was taking long time to open the testcase in RevMgr
PR 1386346: Fixed a problem with Link Fix up when past tense is set
PR 5034894: Fixed a problem with Draft files that have a black background
PR 5138999: Fixed a problem with save and file system timing issue during upload
PR 1387470: Fixed a problem where it was taking long to open a file with empty cache
PR 5141539: Fixed a problem where it is taking it long to open a large assembly

---
End
---