Solid Edge ST8 SDK
Solid Edge V16 SP2 - Readme

--------------
Legal Notices
--------------
© 2004,
UGS Corp.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of UGS Corp.; which is protected by
copyright and trade secret law.  Such materials may not be reproduced or
transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of
the Software License Agreement, or as specifically authorized in writing by
UGS Corp.

UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024

--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        16.00.02.04
Date:           03-Nov-2004

This release of Solid Edge has been certified to run on the following:
 • Windows 2000 Professional® operating system running Service Pack 4.
 • Windows XP Professional® operating system running Service Pack 1 or 2.
 • Internet Explorer 6.0 or higher


This Update should be installed on top of Solid Edge Version:
16.00.00.63,16.00.01.05

 

--------------------
End of Release Notes
--------------------

------------------------------------
This Update addresses the following:
------------------------------------

=====Assembly=====

PR 2041609: Fixed a problem with "As Last Saved".
PR 5041308: Fixed a problem with direction locking.
PR 5044298: Fixed a problem where reports do not work, when file is opened with hidden parts.
PR 5045733: Fixed a problem with Assembly Reports printing the first page only.
PR 5049368: Fixed a problem where a tube end treatment could not be changed to "none" through automation.
PR 5049732: Added support for printing 3D wireframe to PDF output devices.
PR 5047492: Fixed a problem where rendering images were skewing under certain conditions.
PR 5051007: Fixed a problem with performance when searching files on an unknown server.
PR 5054421: Fixed a problem with pattern occurrences being excluded in the Dynamic Configuration dialog.
PR 1317435: Fixed a problem with interference check on multiple body weldment files.
PR 1345388: Fixed a problem with missing holes in Assembly driven part features.
PR 4965891: Fixed a problem where you are unable to edit Assembly Revolved Cutout.
PR 5050230: Fixed a problem with From/To extents not working on assembly Hole feature
PR 1355479: Fixed an abort in Move Part.
PR 1354841: Fixed a problem with the performance of "Update Status" command.
PR 5014725: Fixed a problem with assembly features not working correctly when they were at multiple levels.
PR 5046182: Fixed a problem where a crash sometimes occurred when using the view command "Look at Face".
PR 5062652: Fixed a problem where BendTable automation does not return the correct values sometimes.
PR 5071955: Fixed a problem with losing styles and display settings while in-place active.
 
=====Part=====

PR 1350083: Fixed a problem with saved hole setting for Thread_Extent_Amount.
PR 1356188: Fixed a problem with split element causing an abort
PR 5045376: Fixed a problem with alignment and scale when using the Print Area command in Profile.
PR 1360182: Fixed a problem with loft which was causing a failure in some cases
PR 5050770: Fixed a problem where flat pattern fails on contour flange with close 3-bend corner
PR 5055723: Fixed a problem with Solid Edge Virtual Studio + not displaying correctly in Help About.
PR 5057291: Fixed a problem where Density variable values were not properly carried forward to FOP member files.
PR 1353213: Fixed a crash when placing/editing revolved features in certain files.
PR 5057688: Fixed a crash that occurred when using a custom bend equation for sheet metal documents.
PR 1359709: The problem where the MRU file list can be corrupted after opening a file from explorer is fixed.
PR 1360177: Fixed a problem  with the close corner command
PR 5043282: Readout for custom variable properties is now handled through File Properties->Advanced Units tab.
PR 5049430: Fixed a problem where feature libraries will now be created with he units of the source document.
PR 5070560: Fixed a problem where a pattern can become degenerate

=====Draft=====

PR 5017920: Fixed a problem where SE aborts when opening exported paper space DWG files.
PR 1348259: Fixed a problem where dimension text using a driven color of black is not output to AutoCAD.
PR 1354001: Fixed a problem with not being able to change the hatch style associated with a fill style.
PR 1356112: Fixed a problem with arrowheads shifting on import
PR 5026118: Fixed a problem where Constant attributes are not importing from DWG files.
PR 5043981: A watermark is now displayed on background sheets to indicate that a sheet is a background sheet.
PR 5045251: Fixed a problem in which dimensions would inexplicably detach from drawing views
PR 5045373: Fixed a problem with not being able to scroll with the mouse wheel.
PR 5052129: Fixed a problem copying and pasting drawing views into other applications.
PR 1362697: Fixed a problem importing a specific DXF file.
PR 2042263: Fixed a problem with centermark display
PR 5059990: Fixed a problem where parts lists are corrupted after copy/paste.
PR 5061215: A new option has been added to allow saving viewer data as black and white.
PR 5069164: Fixed a problem with section views and assembly feature display.
PR 5069642: Fixed a problem where a V12 dimension is changing value when opened in V15 or later.
 
=====API=====

PR 1359594: Fixed a problem with BSplineSurfaces.Add() method
PR 1355124: Fixed a problem where the correct number of faces is now returned for all direction vectors.
PR 5061319: Fixed a problem where GetDirectoryName API does not work with Insight
 
=====Insight=====

PR 1355331: Fixed a problem where; no data synchronization in SharePoint was taking place.
PR 5036316: Fixed a problem where saving a managed file in case of URL containing '//' would fail.
PR 5050060: Fixed a problem where the Insight Fixup utility did not work for SharePoint V2.
PR 5010194: Fixed a problem where similarly named doc libs were causing searchscope.txt to be used incorrectly.
PR 5059148: Fixed a problem where the status was being set to Available after a Rename action.
PR 5061902: Fixed a problem where managed documents open slow if cache needs to be synchronized.
PR 5069299: The check for Duplicate DocIDs during file migration can now be controlled by a registry switch SKIP_DUPLICATEDOCID_CHECK_DURING_SPMIGRATION.
 
=====MoldTooling=====
 
PR 5056349: Adds the Meusberger files.
PR 5043066: assorted fixes from the vendor.
 


---
End
---