Imports System.IO
Imports System.Runtime.InteropServices
Module Example
<STAThread()> _
Sub Main()
Dim objApplication As SolidEdgeFramework.Application = Nothing
Dim objDraftDocument As SolidEdgeDraft.DraftDocument = Nothing
Dim objSheet As SolidEdgeDraft.Sheet = Nothing
Dim objDrawingViews As SolidEdgeDraft.DrawingViews = Nothing
Dim objDrawingView As SolidEdgeDraft.DrawingView = Nothing
Dim objDraftBendTables As SolidEdgeDraft.DraftBendTables = Nothing
Dim objDraftBendTable As SolidEdgeDraft.DraftBendTable = Nothing
Dim objModelLink As SolidEdgeDraft.ModelLink = Nothing
Dim objModelDocument As SolidEdgeFramework.SolidEdgeDocument = Nothing
Try
OleMessageFilter.Register()
' Start Solid Edge
objApplication = Marshal.GetActiveObject("SolidEdge.Application")
objApplication.Visible = True
objDraftDocument = objApplication.ActiveDocument
objDraftBendTables = objDraftDocument.DraftBendTables
objSheet = objDraftDocument.ActiveSheet
objDrawingViews = objSheet.DrawingViews
objDrawingView = objDrawingViews.Item(1)
objModelLink = objDrawingView.ModelLink
objModelDocument = objModelLink.ModelDocument
' DraftBendTables.Add() is only valid on drawing views of sheet metal flat pattern.
If objModelDocument.Type = SolidEdgeFramework.DocumentTypeConstants.igSheetMetalDocument Then
If objDrawingView.ViewType = SolidEdgeDraft.SheetMetalDrawingViewTypeConstants.seSheetMetalFlatView Then
' Place bend table with the saved settings "ISO".
objDraftBendTable = objDraftBendTables.Add(objDrawingView, "ISO", 1, 1)
End If
End If
Catch ex As Exception
Console.WriteLine(ex.Message)
Finally
OleMessageFilter.Revoke()
End Try
End Sub
End Module