Solid Edge Constants Type Library : UnitTypeConstants Enumeration |
Member | Value | Description |
---|---|---|
igUnitAmountOfSubstance | 8 | Unit Type - Amount of Substance |
igUnitAngle | 2 | Unit Type - Angle |
igUnitAngularAcceleration | 10 | Unit Type - Angular Acceleration |
igUnitAngularMomentum | 11 | Unit Type - Angular Momentum |
igUnitAngularVelocity | 12 | Unit Type - Angular Velocity |
igUnitArea | 13 | Unit Type - Area |
igUnitBodyForce | 14 | Unit Type - Body Force |
igUnitCoefficientOfThermalExpansion | 15 | Unit Type - Coefficient of Thermal Expansion |
igUnitDensity | 16 | Unit Type - Density |
igUnitDistance | 1 | Unit Type - Distance |
igUnitDynamicViscosity | 54 | Unit Type - Dynamic Viscosity |
igUnitElectricalCapacitance | 17 | Unit Type - Electrical Capacitance |
igUnitElectricalConductance | 18 | Unit Type - Electrical Conductance |
igUnitElectricalFieldStrength | 19 | Unit Type - Electrical Fieldf Strength |
igUnitElectricalInductance | 20 | Unit Type - Electrical Inductance |
igUnitElectricalPotential | 21 | Unit Type - Electrical Potential |
igUnitElectricalResistance | 22 | Unit Type - Electrical Resistance |
igUnitElectricCharge | 6 | Unit Type - Electrical Charge |
igUnitEnergy | 23 | Unit Type - Energy |
igUnitEnergyDensity | 60 | Unit Type - EnergyDensity |
igUnitEntropy | 24 | Unit Type - Entropy |
igUnitFilmCoefficient | 25 | Unit Type - Film Coefficient |
igUnitForce | 26 | Unit Type - Force |
igUnitForcePerArea | 27 | Unit Type - Force Per Area |
igUnitForcePerDistance | 28 | Unit Type - Force Per Distance |
igUnitFrequency | 29 | Unit Type - Frequency |
igUnitHeatCapacity | 30 | Unit Type - Heat Capacity |
igUnitHeatFluxPerArea | 31 | Unit Type - Heat Flux Per Area |
igUnitHeatFluxPerDistance | 32 | Unit Type - Heat Flux Per Distance |
igUnitHeatGeneration | 62 | Unit Type - Heat Generation |
igUnitHeatSource | 33 | Unit Type - Heat Source |
igUnitIlluminance | 34 | Unit Type - Illuminance |
igUnitKinematicViscosity | 55 | Unit Type - Kinematic Viscosity |
igUnitLinearAcceleration | 35 | Unit Type - Linear Acceleration |
igUnitLinearPerAngular | 36 | Unit Type - Linear Per Angular |
igUnitLinearVelocity | 37 | Unit Type - Linear Velocity |
igUnitLuminousFlux | 38 | Unit Type - Luminous Flux |
igUnitLuminousIntensity | 7 | Unit Type - Luminous Intensity |
igUnitMagneticFieldStrength | 39 | Unit Type - Magnetic Field Strength |
igUnitMagneticFlux | 40 | Unit Type - Magnetic Flux |
igUnitMagneticFluxDensity | 41 | Unit Type - Magnetic Flux Density |
igUnitMass | 3 | Unit Type - Mass |
igUnitMassFlowRate | 42 | Unit Type - Mass Flow Rate |
igUnitMassMomentOfInertia | 43 | Unit Type - Mass Moment of Inertia |
igUnitMassPerArea | 44 | Unit Type - Mass Per Area |
igUnitMassPerLength | 45 | Unit Type - Mass Per Length |
igUnitMomentum | 46 | Unit Type - Momentum |
igUnitPerDistance | 47 | Unit Type - Per Distance |
igUnitPower | 48 | Unit Type - Power |
igUnitPressure | 61 | Unit Type - Pressure |
igUnitQuantityOfElectricity | 49 | Unit Type - Quantity of Electricity |
igUnitRadiantIntensity | 50 | Unit Type - Radiant Intensity |
igUnitRotationalStiffness | 51 | Unit Type - Rotation Stiffness |
igUnitScalar | 58 | Unit Type - Scalar |
igUnitSecondMomentOfArea | 52 | Unit Type - Second Moment of Area |
igUnitSolidAngle | 9 | Unit Type - Solid Angle |
igUnitTemperature | 5 | Unit Type - Temperature |
igUnitTemperatureGradient | 63 | Unit Type - Temperature Gradient |
igUnitThermalConductivity | 53 | Unit Type - Thermal Conductivity |
igUnitTime | 4 | Unit Type - Time |
igUnitTorque | 59 | Unit Type - Torque |
igUnitVolume | 56 | Unit Type - Volume |
igUnitVolumeFlowRate | 57 | Unit Type - Volume Flow Rate |