Solid Edge Constants Type Library : TextFractionSizeConstants Enumeration |
Member | Value | Description |
---|---|---|
ig10 | 0 | Text Fraction Size 10 |
ig100 | 9 | Text Fraction Size 100 |
ig20 | 1 | Text Fraction Size 20 |
ig30 | 2 | Text Fraction Size 30 |
ig40 | 3 | Text Fraction Size 40 |
ig50 | 4 | Text Fraction Size 50 |
ig60 | 5 | Text Fraction Size 60 |
ig70 | 6 | Text Fraction Size 70 |
ig80 | 7 | Text Fraction Size 80 |
ig90 | 8 | Text Fraction Size 90 |