Solid Edge Constants Type Library : SmartCollectionTypeConstants Enumeration |
Member | Value | Description |
---|---|---|
seBendFacesOfBody | 13 | Smart Collection Type - All The Bend Faces Of Body |
seBendFacesOfBodyWithBendCenterLineAttributes | 14 | Smart Collection Type - All The Bend Faces Of Body With Bend Center Line Attributes |
seDraftableFacesOfALoop | 11 | Smart Collection Type - Faces of a Loop for drafts |
seDraftableFacesOfBodyNormalToFaceOrPlane | 12 | Smart Collection Type - Faces of a Body Normal to a Face or Plane |
seDraftableSmoothFaceChain | 10 | Smart Collection Type - Smooth Face Chain for drafts |
seRoundableConcaveEdgesOfBody | 7 | Smart Collection Type - Concave Edges of Body |
seRoundableConvexEdgesOfBody | 6 | Smart Collection Type - Convex Edges of Body |
seRoundableEdgesAtVertex | 1 | Smart Collection Type - Edges at Vertex |
seRoundableEdgesOfFace | 3 | Smart Collection Type - Edges of Face |
seRoundableEdgesOfFeature | 5 | Smart Collection Type - Edges of Feature |
seRoundableEdgesOfLoop | 4 | Smart Collection Type - Edges of Loop |
seRoundableSmoothEdgeChain | 2 | Smart Collection Type - Smooth Edge Chain |
seThinwallableFacesOfFeature | 8 | Smart Collection Type - Faces of Feature for thinwalls |
seThinwallableSmoothFaceChain | 9 | Smart Collection Type - Smooth Face Chain for thinwalls |