Solid Edge Constants Type Library : ParasolidVersionConstants Enumeration |
Member | Value | Description |
---|---|---|
seParasolidCurrentVersion | 0 | Current Parasolid Version which SolidEdge is using |
seParasolidVersion100 | 100 | Parasolid Version 10.0 |
seParasolidVersion101 | 101 | Parasolid Version 10.1 |
seParasolidVersion110 | 110 | Parasolid Version 11.0 |
seParasolidVersion111 | 111 | Parasolid Version 11.1 |
seParasolidVersion120 | 120 | Parasolid Version 12.0 |
seParasolidVersion121 | 121 | Parasolid Version 12.1 |
seParasolidVersion130 | 130 | Parasolid Version 13.0 |
seParasolidVersion70 | 70 | Parasolid Version 7.0 |
seParasolidVersion71 | 71 | Parasolid Version 7.1 |
seParasolidVersion80 | 80 | Parasolid Version 8.0 |
seParasolidVersion90 | 90 | Parasolid Version 9.0 |
seParasolidVersion91 | 91 | Parasolid Version 9.1 |