Solid Edge Constants Type Library : PaperSizeConstants Enumeration |
Member | Value | Description |
---|---|---|
igAnsiArchDTall | 22 | ANSI Architectural D Tall (24" x 36") |
igAnsiArchDWide | 23 | ANSI Architectural D Wide (36" x 24") |
igAnsiArchETall | 24 | ANSI Architectural E Tall (36" x 48") |
igAnsiArchEWide | 25 | ANSI Architectural E Wide (48" x 36") |
igAnsiATall | 12 | ANSI A Tall (8.5" x 11") |
igAnsiAWide | 13 | ANSI A Wide (11" x 8.5") |
igAnsiBTall | 14 | ANSI B Tall (11" x 17") |
igAnsiBWide | 15 | ANSI B Wide (17" x 11") |
igAnsiCTall | 16 | ANSI C Tall (17" x 22") |
igAnsiCWide | 17 | ANSI C Wide (22" x 17") |
igAnsiDTall | 18 | ANSI D Tall (22" x 34") |
igAnsiDWide | 19 | ANSI D Wide (34" x 22") |
igAnsiETall | 20 | ANSI E Tall (34" x 44") |
igAnsiEWide | 21 | ANSI Architectural E Wide (48" x 36") |
igCustomSheetSize | -2 | Custom |
igEngCom10Tall | 8 | Com-10 Tall (4.125" x 9.5") |
igEngCom10Wide | 9 | Com-10 Wide (9.5" x 4.125") |
igEngExecutiveTall | 4 | Executive Tall (7.5" x 10.5") |
igEngExecutiveWide | 5 | Executive Wide (10.5" x 7.5") |
igEngFolioTall | 0 | Folio Tall (8.5" x 13") |
igEngFolioWide | 1 | Folio Wide (13" x 8.5") |
igEngLegalTall | 2 | Legal Tall (8.5" x 14") |
igEngLegalWide | 3 | Legal Wide (14" x 8.5") |
igEngMonarchTall | 10 | Monarch Tall (3.875" x 7.5") |
igEngMonarchWide | 11 | Monarch Wide (7.5" x 3.875") |
igEngStatementTall | 6 | Statement Tall (5.5" x 8.5") |
igEngStatementWide | 7 | Statement Wide (8.5" x 5.5") |
igIsoA0Tall | 36 | ISO A0 Tall (841mm x 1189mm) |
igIsoA0Wide | 37 | ISO A0 Wide (1189mm x 841mm) |
igIsoA1Tall | 34 | ISO A1 Tall (594mm x 841mm) |
igIsoA1Wide | 35 | ISO A1 Wide (841mm x 594mm) |
igIsoA2Tall | 32 | ISO A2 Tall (420mm x 594mm) |
igIsoA2Wide | 33 | ISO A2 Wide (594mm x 420mm) |
igIsoA3Tall | 30 | ISO A3 Tall (297mm x 420mm) |
igIsoA3Wide | 31 | ISO A3 Wide (420mm x 297mm) |
igIsoA4Tall | 28 | ISO A4 Tall (210mm x 297mm) |
igIsoA4Wide | 29 | ISO A4 Wide (297mm x 210mm) |
igIsoA5Tall | 26 | ISO A5 Tall (148mm x 210mm) |
igIsoA5Wide | 27 | ISO A5 Wide (210mm x 148mm) |
igIsoB4Tall | 40 | ISO B4 Tall (250mm x 354mm) |
igIsoB4Wide | 41 | ISO B4 Wide (354mm x 250mm) |
igIsoB5Tall | 38 | ISO B5 Tall (182mm x 257mm) |
igIsoB5Wide | 39 | ISO B5 Wide (257mm x 182mm) |
igIsoC5Tall | 42 | ISO C5 Tall (162mm x 229mm) |
igIsoC5Wide | 43 | ISO C5 Wide (229mm x 162mm) |
igIsoDLTall | 44 | ISO DL Tall (110mm x 220mm) |
igIsoDLWide | 45 | ISO DL Wide (220mm x 110mm) |
igIsoQuatroTall | 46 | ISO Quatro Tall (215mm x 275mm) |
igIsoQuatroWide | 47 | ISO Quatro Wide (275mm x 215mm) |
igSameAsPrintSetup | -1 | Same As Printer |