Solid Edge Constants Type Library : GNTTypePropertyConstants Enumeration |
Member | Value | Description |
---|---|---|
igBody | 167551091 | GNT Type - Body |
igBSplineCurve | 167551103 | GNT Type - BSplineCUrve |
igBSplineSurface | 1465959633 | GNT Type - BSplineSurface |
igCircle | 167551105 | GNT Type - Circle |
igCone | -114972031 | GNT Type - Cone |
igCurve | -1020639367 | GNT Type - Curve |
igCurveBody | -1020639371 | GNT Type - CurveBody |
igCurvePath | -1020639369 | GNT Type - CurvePath |
igCurveVertex | -1020639365 | GNT Type - CurveVertex |
igCylinder | -114972029 | GNT Type - Cylinder |
igEdge | 167551093 | GNT Type - Edge |
igEdgeUse | 167551099 | GNT Type - EdgeUse |
igEllipse | 167551107 | GNT Type - Ellipse |
igFace | 167551075 | GNT Type - Face |
igLine | 167551109 | GNT Type - Line |
igLoop | 167551097 | GNT Type - Loop |
igParamBSplineCurve | -1811952078 | GNT Type - ParamBSplineCurve |
igPlane | -1909484335 | GNT Type - Plane |
igShell | 167551088 | GNT Type - Shell |
igSphere | -114972027 | GNT Type - Sphere |
igTorus | -114972025 | GNT Type - Torus |
igVertex | 167551101 | GNT Type - Vertex |