Solid Edge Constants Type Library
FlangeFeatureConstants Enumeration
Description
Flange Feature properties
Members
MemberValueDescription
seFlangeBendAndFaceChainRelief3Corner Relief Extending Over The Chain of Adjacent Faces
seFlangeBendAndFaceCornerRelief2Corner Relief Over The Adjacent Bend And Face
seFlangeBendOnlyCornerRelief1Corner Relief Restricted To The Adjacent Bend Only
seFlangeBendOutside6Flange Placement Option - Bend Outside
seFlangeBendReliefNone9The Bend Relief Type - None
seFlangeBendReliefRound8The Bend Relief Type - Round
seFlangeBendReliefSquare7The Bend Relief Type - Square or Rectangular
seFlangeCornerReliefNone10The Corner Relief Type - None
seFlangeMaterialInside4Flange Placement Option - Material Inside
seFlangeMaterialOutside5Flange Placement Option - Material Outside