Solid Edge Assembly Type Library : AssemblyGlobalConstants Enumeration |
Member | Value | Description |
---|---|---|
seAssemblyGlobalAutomaticUpdate | 19 | |
seAssemblyGlobalDefaultAccuracyForPartDensity | 11 | |
seAssemblyGlobalDefaultPartDensity | 10 | |
seAssemblyGlobalTubeBendRadius | 2 | |
seAssemblyGlobalTubeEndTreatmentAngle | 8 | |
seAssemblyGlobalTubeEndTreatmentDepth | 7 | |
seAssemblyGlobalTubeEndTreatmentInsideDiameter | 6 | |
seAssemblyGlobalTubeEndTreatmentOutsideDiameter | 5 | |
seAssemblyGlobalTubeEndTreatmentRadius | 9 | |
seAssemblyGlobalTubeMinimumFlatLength | 4 | |
seAssemblyGlobalTubeOuterDiameter | 3 | |
seAssemblyGlobalTubeWallThickness | 1 | |
seAssemblyGlobalUpdatePhysicalPropertiesOnSave | 18 | |
seAssemblyGlobalWireHarnessDefaultBundleAdder | 17 | |
seAssemblyGlobalWireHarnessDefaultBundleClearance | 14 | |
seAssemblyGlobalWireHarnessDefaultCableAdder | 16 | |
seAssemblyGlobalWireHarnessDefaultHoleClearance | 13 | |
seAssemblyGlobalWireHarnessDefaultSlackCompensation | 12 | |
seAssemblyGlobalWireHarnessDefaultWireAdder | 15 |