Solid Edge ST8 SDK
Solid Edge ST4 MP6 - Readme

--------------
Legal Notices
--------------
©2012 Siemens Product Lifecycle Management Software Inc.

All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the
applicable Software License Agreement and contain confidential and proprietary
information of Siemens Product Lifecycle Management Software Inc.; which is
protected by copyright and trade secret law. Such materials may not be reproduced
or transferred to other documents or used or disclosed to others for manufacturing
or for any other purpose except as specifically authorized within the terms of the
Software License Agreement, or as specifically authorized in writing by Siemens
Product Lifecycle Management Software Inc.

Siemens Product Lifecycle Management Software Inc.
5800 Granite Parkway
Suite 600
Plano, TX. 75024


--------------------
End of Legal Notices
--------------------

--------------
Release Notes:
--------------

Product:        Solid Edge
Version:        104.00.06.05
Date:           30-May-2012


Maintenance Packs are all inclusive and can be installed on top of the base
release or any released Maintenance Pack.

This Maintenance Pack can be installed on top of Versions:
104.00.00.82, 104.00.01.08, 104.00.02.05, 104.00.03.05, 104.00.04.05, or
104.00.05.05.


--------------------
End of Release Notes
--------------------

-------------------
Installation Notes:
-------------------

After downloading the Maintenance Pack to your machine, unbundle the zip file and
then dbl click on exe to install the Maintenance Pack.

Windows 7 Installation tips: In addition to turning off UAC, right click on the exe
and select "run as administrator" to complete the installation.

Windows 7 Tip: Most of the UAC security conflicts on Win7 can be avoided by installing
Solid Edge somewhere other than the default “Program Files” folder. Install in a location
like c:\SolidEdge\ that the user has full permission to write to.

-------------------
End of Installation
-------------------

--------------------------------------------------
This Maintenance Pack addresses the following PRs:
--------------------------------------------------

===Assembly===

PR 1874517: Solid Edge hangs on “update all”
PR 1891465: One of three base planes is missed in ASM file
PR 6676148: 'Cannot be saved' message when saving a second time
PR 6698274: Incorrect orientation of user defined coordinate system
PR 6702320: Normal Directions not shown in Simulation with Edit Region Direction
PR 1882889:  Message "Network error has been detected..." appears after calling GetReadOnly
PR 1857457: Incorrect configuration listed after returning from IPA
PR 2186316: Auto restore is not working when using backups
PR 6711261: Corruption of assembly file when saving in ST4 due to missing master parts
PR 1828742: Solid Edge Frame Design / Routing API
PR 1890321: Piping relationships conflict when the fitting is flipped
PR 2188371: Freezing during save after RMB in graphic window
PR 6704784: Connectors break when a study is copied
PR 6707111: Crashing when updating all links

===Draft===

Paul - PR 1877712: Dimension values are changed after deleting break lines on dft views
PR 1878646: Special character is lost by parts list properties dialog
PR 1890261: Section View disappears after update
PR 1894625: Unable to read a "Write protected AutoCAD configuration file"
PR 2190276: The position text strings move down subtly when opening a V15 draft file is opened with ST4
PR 6694954: Able to delete in use Style and System Styles via automation
PR 1862979: draft views of top level and sub-assembly with assembly features
PR 2190287: The position of a cutting plane caption will move upward when the file is opened
PR 6689785: SE crashes when opening AutoCAD file
PR 1892292: performance impact when dragging and dropping a block within a block
PR 1894479: Captions of drawing view don´t exported to AutoCAD paper space
PR 1897666: Cyrillic text is not displaying correctly in the Table/Titles Tab
PR 1898642: Parts list is not out-of-date after adding a item number balloon
PR 6689394: Property text relocates itself when its value is changed
PR 6690768: Property Text "Width" is not retained
PR 1872546: Font changes although font is set in text style
PR 1894504: Problems mapping Tahoma font to AutoCAD
PR 1894668: Translation from SE to AutoCAD Excel objects is incorrect
PR 1897371: Connectors are incorrect when opening V20 drawing files
PR 1898495: Invisible dimensions are exported visible
PR 1823728: Line type scale not applied on Translation to AutoCAD
PR 2196671: View disappears from display when editing its boundaries
PR 6720152: Independent detail view profile is shown after this workflow

===Part/Profile/Sheet Metal===

PR 2192364: fixes made to prevent frequent random aborts
PR 1890510: Unable to create Swept Surface with section created within the command
PR 6673535: Physical properties of in Lifecycle Viewer do not match CAD
PR 6681198: Rotate face with 2 points vector fails with no error and cannot save after undo
PR 6697991: Not all plots are available in Simulation Results
PR 6553644: activate all crashing after highlighting a groove weld
PR 1866362:  Feature creation and dimension placement is slow
PR 1869002: Unable to select edges of other surfaces when creating Contour curves in ST4
PR 6702794: .NET Framework error when running seINVENTOR.exe
PR 1895060: mirrored ribs are not moving together in ST4 like they did in ST3
            Note: To see the fix, the mirrored ribs will have to be recreated
PR 1899239: Color bar values wrong when plotting 'beam end a/end b min comb stress' data
PR 6446005: Include fails after editing parent edges

===Insight===

PR 1849487: INS Poor Search performance caused by sub-optimal SQL query statements
PR 6571023: Search aborts IE or can hang SE if stopped
PR 1896255: Insight:  Optimized sql query code shows one regression in search
PR 2190773: INS opening managed files causes Solid Edge to crash
PR 1880440: Wrong revision suffix in "Where used file list" for

===Solid Edge Embedded Client===

PR 1893703: EMF is not created when SEEC_Image_Generate_3D is FALSE
PR 6680750: SEEC Administrator Changes to Support Teamcenter 9.1
PR 6705659: integrate 9.1 client to Support Teamcenter 9.1
PR 1894412: Incorrect dataset name for generation of Standard Parts
PR 1894960: Part name property setting not honored when placing a Structural Shape
PR 2167437: Standard Parts exits after placing part
PR 1862616: Extended Standard Parts have an inconstant ItemID - Item name in TC
PR 1896357: Cascading/interdependent LOV not working with SE based Property Category
PR 6702262: Adding "Upload" to the QAT causing memory growth
PR 6717430: Abort due to missing My Documents folder
PR 6657723: ItemID Not Generated Like RAC: USER_EXIT Customization
PR 6718366: SEEC: Tc Exception with Generate JT and AE_dataset_id_usage enabled


---
End
---