Version |
PR Number |
Description |
Application |
Function |
Sub Function |
1851 |
7568837 |
MRL:unable to create or update ICOs for part family members with Graphicsbuilder |
CLASSIFICATION |
ADMIN |
UNDETERMINED |
1851 |
8382872 |
NX session freezes when opening part file |
DESIGN |
FREE_FORM_MODEL |
TRIM_EXTEND |
1851 |
8382981 |
File Open takes more than 10 minutes |
DESIGN |
FREE_FORM_MODEL |
TRIM_EXTEND |
1851 |
8390954 |
Threaded Hole - Inch BSP: Inch value changes to MM. value |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
8395265 |
Fixed Unfolded Length Type for Resize Bend Radius changes geometry of the part |
NX_SHEET_METAL |
RESIZE_BEND_RAD |
ALL |
1851 |
8397165 |
Drawn Cutout wrong result using side angle and Material Outside |
NX_SHEET_METAL |
DRAWN_CUTOUT |
ALL |
1851 |
8400639 |
2 NX sessions/users can save same NX part. They overwrite each other’s data. |
ASSEMBLIES |
PART_FILE_OPS |
PART_SAVE |
1851 |
8404532 |
Flange not working no OK available |
NX_SHEET_METAL |
FLANGE |
ALL |
1851 |
8555240 |
The applying of the Magnitude/Phase data on SC3D Table Field |
CAE |
ADV_SIMULATION |
FIELDS |
1851 |
8825055 |
NX CMM and Mfg Planning |
CMM_INSPECTION |
TC_INTEGRATION |
ALL |
1851 |
8925750 |
Electrical routing component not selectable when adding to component navigator |
ROUTING_ELEC |
CONNECTION_LIST |
CREATE_CONN |
1851 |
9008238 |
TC 11.2.3 patch 1: Classification Admin and part measurements |
CLASSIFICATION |
ADMIN |
UNDETERMINED |
1851 |
9129448 |
In classification we cannot get the Imperial and Metric class to accept both |
CLASSIFICATION |
ADMIN |
UNDETERMINED |
1851 |
9213556 |
Divide ToolPath Corrupt the Part. Part cannot be saved |
CAM |
TOOL_PATH |
DIVIDE |
1851 |
9231200 |
Threaded Hole fixed depth mixed unit is incorrect depth. |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
9233936 |
Post Builder PPs produce incorrect output when read ahead is active |
CAM |
POSTBUILDER |
POSTPROCESS |
1851 |
9244932 |
Advance Flange does not give the right unfold bend length |
ADV_SHEET_METAL |
ADVANCED_FLANGE |
ALL |
1851 |
9254441 |
Event MOM_cutcom_off missed with Turbo Mode |
CAM |
POSTPROCESS |
NX_POST |
1851 |
9258391 |
NPT Threaded hole threads not shown properly. |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
9262077 |
point to point operations are not assigned correct cycle type in NX 12 |
CAM |
POSTBUILDER |
POSTPROCESS |
1851 |
9264866 |
Newly created thread definition disappears when NPT thread hole is reordered |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
9274836 |
DE attribute values on manufacturing parts not retained |
NXMANAGER |
FILE_SAVE |
WORKSET |
1851 |
9282553 |
Missing or Wrong Mom Variable mom_arc_start_angle in NX 12 |
CAM |
POSTPROCESS |
ALL |
1851 |
9283729 |
Post Configurator gives Wrong MOM Variable mom_cycle_type |
CAM |
POSTBUILDER |
POSTPROCESS |
1851 |
9285609 |
Wrong value with Solid Property Check |
CAE |
ADV_SIMULATION |
CHK_MASS_PROPS |
1851 |
9295477 |
Closed Corner: the SM part is cut off at one side |
NX_SHEET_METAL |
CLOSED_CORNER |
ALL |
1851 |
9297844 |
Heal Path Spline missing 2 Assembly Constraint ( Slope Constraint ) |
ROUTING_GENERAL |
PATH |
HEAL_PATH |
1851 |
9298549 |
Missing Assembly Constraint on Heal Path |
ROUTING_GENERAL |
PATH |
HEAL_PATH |
1851 |
9298814 |
Editing feature affects component display state of other window |
ASSEMBLIES |
ASSEMBLY_MODEL |
REPRESENTATION |
1851 |
9300257 |
Sheet Metal - U cutout changes |
NX_SHEET_METAL |
CLOSED_CORNER |
ALL |
1851 |
9300686 |
Save failed after divide tool path |
CAM |
TOOL_PATH |
DIVIDE |
1851 |
9300826 |
The update mark of the drawing does not disappear. |
DRAFTING |
DRAWING/VIEW |
VW_STATUS |
1851 |
9301737 |
Flat Pattern fails after Move Face |
NX_SHEET_METAL |
FLAT_PATTERN |
ALL |
1851 |
9302440 |
Show Hide of assembly geometry no longer possible when component is work part |
GATEWAY |
BLANK_UI |
SHOW_AND_HIDE |
1851 |
9303598 |
Flat Pattern fails when Circular Cutout is created |
NX_SHEET_METAL |
FLAT_SOLID |
ALL |
1851 |
9303795 |
Units - Inch Part - Metric Thread - thread depth is interpreted wrong |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
9304885 |
Single Port Pipe Welds Does not Reach the Joint Set Type Callback |
KDA |
WELD_ASSISTANT |
SURFACE_WELD |
1851 |
9305356 |
Move Component gives error Incorrect object for this operation |
ASSEMBLIES |
POSITIONING |
MOVE_COMPONENT |
1851 |
9305596 |
Line Designer license gets checked out automatically when starting NX |
MFG_LINE_DESIG |
GENERAL |
ALL |
1851 |
9305708 |
VSTS12775 - Probe Structured Field create - incorrect values for Radial(axis) |
CAE |
ADV_SIMULATION |
POST_PROBE |
1851 |
9307285 |
A Flange can be changed and cannot be changed |
NX_SHEET_METAL |
FLANGE |
ALL |
1851 |
9308531 |
Flat Pattern fails |
NX_SHEET_METAL |
FLAT_SOLID |
ALL |
1851 |
9310151 |
Material is getting removed after running a feature playback. |
ROUTING_GENERAL |
STOCK_AS_COMP |
OVERSTOCK |
1851 |
9311018 |
Units - Inch Part - Metric Thread - thread depth is interpreted |
DESIGN |
FEATURE_MODEL |
HOLE |
1851 |
9312821 |
Failed to send large assembly data to NXVR |
SYSENG |
VIRTUAL_REALITY |
USER_INTERFACE |
1851 |
9315191 |
Assembly with replica part causes nxtocgmdirect to leave UGPART checked-out in TC |
NXMANAGER |
LOCKING |
CHECKIN_CHKOUT |
1851 |
9319533 |
slash character not honored in .plmxml import |
ROUTING_ELEC |
CONNECTION_LIST |
IMPORT_UPDATE |
1851 |
9325690 |
Differences in hiding bodies when using Make Work Part in Assemblies |
GATEWAY |
BLANK_UI |
SHOW_AND_HIDE |
1851 |
9328167 |
while making a make unique NX returns an Internal error: memory access violation |
ASSEMBLIES |
ASSEMBLY_MODEL |
COMP_REPLACE |
1851 |
9328414 |
Line Designer license gets automatically checked out after NX is launched |
MFG_LINE_DESIG |
GENERAL |
ALL |
1851 |
9330083 |
ld_line_designer license is pulled without reason |
MFG_LINE_DESIG |
GENERAL |
ALL |
1851 |
9331111 |
Line Designer license gets automatically checked out after NX is launched |
MFG_LINE_DESIG |
GENERAL |
ALL |
1851 |
9336205 |
Overriding Nominal number in Tolerance Operation does not work anymore. |
CMM_INSPECTION |
OTHER |
ALL |
1851 |
8406889 |
Catia V4 External Translator does not start |
SYSENG |
INSTALL_ISSUES |
ALL |
1851 |
8406892 |
STEP AP203 External Translator does not start |
SYSENG |
INSTALL_ISSUES |
ALL |
1851 |
8406893 |
STEP AP214 External Translator does not start |
SYSENG |
INSTALL_ISSUES |
ALL |
1851 |
9365346 |
Catia V5 External Translator does not start |
SYSENG |
INSTALL_ISSUES |
ALL |