public interface AdmResizeFaceBuilder extends FeatureBuilder
FeatureCollection.createAdmResizeFaceBuilder(nxopen.features.AdmResizeFace)
Property | Value |
---|---|
FaceToResize.CoaxialEnabled | 0 |
FaceToResize.CoplanarAxesEnabled | 0 |
FaceToResize.CoplanarEnabled | 0 |
FaceToResize.EqualDiameterEnabled | 0 |
FaceToResize.OffsetEnabled | 0 |
FaceToResize.ParallelEnabled | 0 |
FaceToResize.PerpendicularEnabled | 0 |
FaceToResize.SymmetricEnabled | 0 |
FaceToResize.TangentEnabled | 0 |
FaceToResize.ThicknessChainEnabled | 0 |
FaceToResize.UseFaceBrowse | 1 |
Modifier and Type | Method and Description |
---|---|
Expression |
angle()
Returns the angle to resize, only for cones.
|
Expression |
diameter()
Returns the diameter to resize, only for cylinderical and sphere faces
License requirements: None. |
FaceRecognitionBuilder |
faceToResize()
Returns the face collector holding the all the recognized blend faces adjacent to faces to resize.
|
commitFeature, getFeature, hideInternalParentFeatureAfterEdit, parentFeatureInternal, patchSolutionFlag, patchSurfaceFilename, setParentFeatureInternal, setParentFeatureInternal, setPatchSolutionFlag, setPatchSurfaceFilename, setSurroundingPatchSurfaceFilename, showInternalParentFeatureForEdit, surroundingPatchSurfaceFilename, unsetParentFeatureInternal
commit, destroy, getCommittedObjects, getObject, showResults
printTestData, printTestData, tag, tagValue
validate
FaceRecognitionBuilder faceToResize() throws NXException, RemoteException
NXException
RemoteException
Expression diameter() throws NXException, RemoteException
NXException
RemoteException
Expression angle() throws NXException, RemoteException
NXException
RemoteException
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.