NX Open C++ Reference Guide
|
Represents a NXOpen::SelectionIntentRule that collects tangent connected faces from the body of the seed face. More...
Public Member Functions | |
void | GetData (NXOpen::Face **startFace, NXOpen::Face **endFace, bool *isFromStart, double *angleTolerance, bool *hasSameConvexity) |
Gets the data for the face tangent rule: NXOpen::FaceTangentRule More... | |
virtual | ~FaceTangentRule () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::SelectionIntentRule | |
NXOpen::SelectionIntentRule::RuleType | Type () |
Returns the get the type of selection intent rule: NXOpen::SelectionIntentRule Created in NX3.0.0. More... | |
virtual | ~SelectionIntentRule () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a NXOpen::SelectionIntentRule that collects tangent connected faces from the body of the seed face.
Created in NX4.0.0.
|
virtual |
Frees the object from memory.
Created in NX4.0.0.
License requirements : None
void NXOpen::FaceTangentRule::GetData | ( | NXOpen::Face ** | startFace, |
NXOpen::Face ** | endFace, | ||
bool * | isFromStart, | ||
double * | angleTolerance, | ||
bool * | hasSameConvexity | ||
) |
Gets the data for the face tangent rule: NXOpen::FaceTangentRule
This functionality is no longer supported.
Created in NX4.0.0.
License requirements : gateway ("UG GATEWAY")
startFace | Start face of face tangent rule |
endFace | End face of face tangent rule. It can be null (Nothing). |
isFromStart | True: the tangent starts from the start point of the start face if end face is provided |
angleTolerance | Angle tolerance for tangent faces |
hasSameConvexity | True: will only find tangnet faces that has the same convexity |