NX Open C++ Reference Guide
|
Represents a NXOpen::SelectionIntentRule that collects tangent connected edges from the body of the seed edge. More...
Public Member Functions | |
void | GetData (NXOpen::Edge **startEdge, NXOpen::Edge **endEdge, bool *isFromStart, double *angleTolerance, bool *hasSameConvexity) |
Gets the data for the edge tangent rule: NXOpen::EdgeTangentRule Created in NX3.0.0. More... | |
virtual | ~EdgeTangentRule () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::SelectionIntentRule | |
NXOpen::SelectionIntentRule::RuleType | Type () |
Returns the get the type of selection intent rule: NXOpen::SelectionIntentRule Created in NX3.0.0. More... | |
virtual | ~SelectionIntentRule () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a NXOpen::SelectionIntentRule that collects tangent connected edges from the body of the seed edge.
Created in NX3.0.0.
|
virtual |
Frees the object from memory.
Created in NX3.0.0.
License requirements : None
void NXOpen::EdgeTangentRule::GetData | ( | NXOpen::Edge ** | startEdge, |
NXOpen::Edge ** | endEdge, | ||
bool * | isFromStart, | ||
double * | angleTolerance, | ||
bool * | hasSameConvexity | ||
) |
Gets the data for the edge tangent rule: NXOpen::EdgeTangentRule
Created in NX3.0.0.
License requirements : gateway ("UG GATEWAY")
startEdge | Start edge of edge tangent rule |
endEdge | End edge of edge tangent rule. It can be null (Nothing). |
isFromStart | True: the tangent starts from the start point of the start edge if end edge is provided |
angleTolerance | Angle tolerance for tangent edges |
hasSameConvexity | True: will only find tangnet edges that has the same convexity |