NXOpen.UF.Sket.ConType Enumeration¶
NXOpen.UF.Sket.ConType is an alias for NXOpen.UF.SketConType
-
class
NXOpen.UF.
SketConType
¶ Bases:
object
Refer to UF_SKET_con_type_e for documentation.
Enum Members
Enum Member NO_CON FIXED HORIZONTAL VERTICAL PARALLEL PERPENDICULAR COLLINEAR EQUAL_LENGTH EQUAL_RADIUS CONSTANT_LENGTH CONSTANT_ANGLE COINCIDENT CONCENTRIC MIRROR POINT_ON_CURVE MIDPOINT TANGENT RADIUS_DIM DIAMETER_DIM HORIZONTAL_DIM VERTICAL_DIM PARALLEL_DIM PERPENDICULAR_DIM ANGULAR_DIM RESERVED_CON1 RESERVED_CON2 RESERVED_CON3 RESERVED_CON4 RESERVED_CON5 RESERVED_CON6 POINT_ON_STRING SLOPE UNIFORM_SCALED NON_UNIFORM_SCALED ASSOC_TRIM ASSOC_OFFSET PERIMETER_DIM PGM_OFFSET NORMAL POINT_ON_LOOP RECIPE_TRIM PATTERN RIGID_SET G1 G2 ALIGN TANGENT_TO_STRING PERPENDICULAR_TO_STRING SCALABLE_SET LAST_CON_TYPE