NXOpen.UF.Sim.UnitType Enumeration¶
NXOpen.UF.Sim.UnitType is an alias for NXOpen.UF.SimUnitType
-
class
NXOpen.UF.
SimUnitType
¶ Bases:
object
Refer to UF_SIM_unit_type_t for documentation.
Enum Members
Enum Member UNIT_NONE UNIT_MM UNIT_M UNIT_INCH UNIT_FEET UNIT_SEC UNIT_MIN UNIT_MM_PER_SEC UNIT_MM_PER_MIN UNIT_MPER_MIN UNIT_INCH_PER_SEC UNIT_INCH_PER_MIN UNIT_FEET_PER_MIN UNIT_REV_PER_SEC UNIT_REV_PER_MIN UNIT_DEG_PER_MIN UNIT_MM_PER_REV UNIT_INCH_PER_REV UNIT_MM_PER100REV UNIT_MPER_SEC_POW2 UNIT_SFM UNIT_SMM UNIT_DEG_PER_SEC UNIT_RAD_PER_SEC UNIT_RAD_PER_MIN