NXOpen.UF.Sf.Ugs2dMeshParms Structure

NXOpen.UF.Sf.Ugs2dMeshParms is an alias for NXOpen.UF.SfUgs2dMeshParms_Struct

class NXOpen.UF.SfUgs2dMeshParms_Struct

Bases: object

Refer to UF_SF_ugs_2d_mesh_parms_s for documentation.

Fields

NXOpen.UF.SfUgs2dMeshParms_Struct.ElementType Desired element type.
NXOpen.UF.SfUgs2dMeshParms_Struct.ElementSize Desired element size.
NXOpen.UF.SfUgs2dMeshParms_Struct.EdgeMatchToggle Edge merge toggle 0 or 1
NXOpen.UF.SfUgs2dMeshParms_Struct.EdgeMatchTolerance edge matching tolerance.
NXOpen.UF.SfUgs2dMeshParms_Struct.SuppressHoleToggle Suppress Hole toggle 0 or 1
NXOpen.UF.SfUgs2dMeshParms_Struct.SuppressHoleDiameterValue Suppress Hole Diameter value.
NXOpen.UF.SfUgs2dMeshParms_Struct.SuppressHolePointType 0- NONE, 1-POINT, 2-MESHPOINT
NXOpen.UF.SfUgs2dMeshParms_Struct.TargetMinimumElementEdgeLength Target Minimum Element Edge Length toggle 0 or 1
NXOpen.UF.SfUgs2dMeshParms_Struct.FormatMesh TRUE if 2d mesh is a shell mesh that should be formatted to the solver.
NXOpen.UF.SfUgs2dMeshParms_Struct.AttemptQuadMapping TRUE if map mesher should be tried on faces for quad meshes or if free mesher should be called regardless of face shape.
NXOpen.UF.SfUgs2dMeshParms_Struct.QuadOnlyOption Applies only when attempt_quad_mapping=FALSE Values are: 0 => Allow triangles OFF.
NXOpen.UF.SfUgs2dMeshParms_Struct.SplitPoorQuads TRUE if poorly shaped quads should be split into triangles.
NXOpen.UF.SfUgs2dMeshParms_Struct.MaximumQuadWarp if split_poor_quads == TRUE, this is the warp quality threshold. Any quad with greater warp than this will be split.
NXOpen.UF.SfUgs2dMeshParms_Struct.MidnodeOption Whether to project midnodes or not.
NXOpen.UF.SfUgs2dMeshParms_Struct.GeometryToleranceToggle Geometry Tolerance for midnode straightening
NXOpen.UF.SfUgs2dMeshParms_Struct.GeometryToleranceValue Geometry Tolerance value for midnode straightening
NXOpen.UF.SfUgs2dMeshParms_Struct.MaximumMidnodeJacobian If midnode_option = UF_SF_UGS_MESHER_mixed_midnodes, any element with a jacobian value higher than maximum_midnode_jacobian will have its midnodes straightened.
NXOpen.UF.SfUgs2dMeshParms_Struct.MinimumFaceAngle Minimum angle at corner of a face that can support element.
NXOpen.UF.SfUgs2dMeshParms_Struct.SurfMeshSizeVariation This controls how much variation in element size is desired/permitted in the mesh on the surface of the bodies being meshed.
NXOpen.UF.SfUgs2dMeshParms_Struct.SmallFeature % of element length for abstraction
NXOpen.UF.SfUgs2dMeshParms_Struct.EdgeMergeToggle Edge merge toggle 0 or 1
NXOpen.UF.SfUgs2dMeshParms_Struct.EdgeAngle Edge merge angle
NXOpen.UF.SfUgs2dMeshParms_Struct.MeshTransition Mesh transition 0=OFF,1=ON
NXOpen.UF.SfUgs2dMeshParms_Struct.MultiBlockDecomposition Attempt MultiBlock Decomposition 0=OFF,1=ON
NXOpen.UF.SfUgs2dMeshParms_Struct.MeshIndividualFaces Mesh Individual Faces 0=OFF,1=ON
NXOpen.UF.SfUgs2dMeshParms_Struct.CadCurvatureAbstraction CAD Curvature Abstraction 0=OFF,1=ON
NXOpen.UF.SfUgs2dMeshParms_Struct.MinimumFeatureLength Desired element size.
NXOpen.UF.SfUgs2dMeshParms_Struct.MeshMethod 0 - Automatic, 1 - Paver
NXOpen.UF.SfUgs2dMeshParms_Struct.FilletToggle true => Filler detection ON false=> Fillet detection OFF
NXOpen.UF.SfUgs2dMeshParms_Struct.FilletType Used only if fillet_toggle == true Fillet type
NXOpen.UF.SfUgs2dMeshParms_Struct.FilletNumElem No of elements on a quarter arc of fillet
NXOpen.UF.SfUgs2dMeshParms_Struct.FilletMinRad Min radius
NXOpen.UF.SfUgs2dMeshParms_Struct.FilletMaxRad Max radius
NXOpen.UF.SfUgs2dMeshParms_Struct.MaxIncludedAngleQuadToggle Max Angle for quad Toggle state
NXOpen.UF.SfUgs2dMeshParms_Struct.MinIncludedAngleQuadToggle Min Angle for quad Toggle state
NXOpen.UF.SfUgs2dMeshParms_Struct.MaxIncludedAngleTriaToggle Max Angle for tria Toggle state
NXOpen.UF.SfUgs2dMeshParms_Struct.MinIncludedAngleTriaToggle Min Angle for tria Toggle state
NXOpen.UF.SfUgs2dMeshParms_Struct.MaxIncludedAngleQuadValue Max Angle for quad value
NXOpen.UF.SfUgs2dMeshParms_Struct.MinIncludedAngleQuadValue Min Angle for quad value
NXOpen.UF.SfUgs2dMeshParms_Struct.MaxIncludedAngleTriaValue Max Angle for tria value
NXOpen.UF.SfUgs2dMeshParms_Struct.MinIncludedAngleTriaValue Min Angle for tria value
NXOpen.UF.SfUgs2dMeshParms_Struct.MoveNodesOffGeometry Move Nodes Off Geometry
NXOpen.UF.SfUgs2dMeshParms_Struct.MaxWarpToggle