NXOpen.UF.Sf.FemValueType Enumeration¶
NXOpen.UF.Sf.FemValueType is an alias for NXOpen.UF.SfFemValueType
-
class
NXOpen.UF.
SfFemValueType
¶ Bases:
object
Refer to UF_SF_fem_value_type_t for documentation.
Enum Members
Enum Member FEM_VALUE_NIL FEM_VALUE_INT FEM_VALUE_SCALAR FEM_VALUE_TEXT FEM_VALUE_ENUM FEM_VALUE_COORD FEM_VALUE_MATERIAL FEM_VALUE_SECTION FEM_VALUE_VECTOR FEM_VALUE_TABLE FEM_VALUE_LOAD FEM_VALUE_BNDCOND FEM_VALUE_BOOL FEM_VALUE_MULTI_STRING FEM_VALUE_MULTI_STRING_ITI FEM_VALUE_FILENAME_VAL_TYPE FEM_VALUE_DIRPATH_VAL_TYPE FEM_VALUE_SSMO_VAL_TYPE FEM_VALUE_PPT_VAL_TYPE FEM_VALUE_PLYMAT_VAL_TYPE FEM_VALUE_FIELD_VAL_TYPE FEM_VALUE_AXIS_VAL_TYPE FEM_VALUE_DOF_VAL_TYPE FEM_VALUE_POINT_VAL_TYPE FEM_VALUE_EDGES_ON_FACE FEM_VALUE_SCALAR_ARRAY FEM_VALUE_ACTION FEM_VALUE_SSMO_ARRAY FEM_VALUE_TIME FEM_VALUE_INT_ARRAY FEM_VALUE_EXT_MENU FEM_VALUE_CATALOG FEM_VALUE_GENERAL_FIELD FEM_VALUE_SCALAR_FIELD FEM_VALUE_VECTOR_FIELD FEM_VALUE_COMPLEX_SCALAR_FIELD FEM_VALUE_MATRIX FEM_VALUE_REGION FEM_VALUE_GROUPREF FEM_VALUE_SELECTREF FEM_VALUE_SECTION_ORIENT FEM_VALUE_SECTION_OFFSET FEM_VALUE_TARGETSET FEM_VALUE_SECTION_REF FEM_VALUE_DOFSET_REF FEM_VALUE_LBCREF FEM_VALUE_PPT_ARRAY FEM_VALUE_SOLUTIONREF FEM_VALUE_GROUPREF_ARRAY FEM_VALUE_SCALAR_FIELD_TABLE FEM_VALUE_SOLUTIONSTEPREF FEM_VALUE_POINT_ARRAY_VAL_TYPE FEM_VALUE_COMPONENTREF FEM_VALUE_COMPONENTREF_ARRAY FEM_VALUE_SOLVER_DRIVEN_STRING_ARRAY FEM_VALUE_IMAGE_VAL_TYPE FEM_VALUE_COMPLEX_VECTOR_FIELD FEM_VALUE_LBCREF_ARRAY