NXOpen.UF.Modl.StycornerData Structure¶
NXOpen.UF.Modl.StycornerData is an alias for NXOpen.UF.ModlStycornerData_Struct
-
class
NXOpen.UF.
ModlStycornerData_Struct
¶ Bases:
object
Refer to UF_MODL_stycorner_data_s for documentation.
Fields
NXOpen.UF.ModlStycornerData_Struct.BlendFaces |
three input faces bounding/defining the corner (in any order): 0 - blend face 1, 1 - blend face 2, 2 - blend face 3 |
NXOpen.UF.ModlStycornerData_Struct.NumBaseFaces |
number of base faces |
NXOpen.UF.ModlStycornerData_Struct.BaseFaces |
tags of base faces |
NXOpen.UF.ModlStycornerData_Struct.SplitCurveParams |
two normalized input parameters for the split vertex: [0.0, 1.0]: 0 - vertex on face 1, 1 - vertex on face 2 ******** |
NXOpen.UF.ModlStycornerData_Struct.InteriorOpt |
use interior curve control options: 0 - none, 1 - iso-u curve, 2 - iso-v curve, 3 - iso-u curve and iso-v curve |
NXOpen.UF.ModlStycornerData_Struct.BoundaryConds |
curves boundary conditions value: 0 – G0, 1 – G1, 2 – G2 index == 0 – trim curve1, 1 – trim curve2, 2 – bottom curve, 3 – top curve |
NXOpen.UF.ModlStycornerData_Struct.TrimAttachOpt |
trim & attach option: 0 – no trim, 1 – trim all **** |
NXOpen.UF.ModlStycornerData_Struct.DistTol |
G0 tolerance |
NXOpen.UF.ModlStycornerData_Struct.AngleTol |
G1 tolerance |
NXOpen.UF.ModlStycornerData_Struct.IsRectangular |
create a 3-sided surface or a 4-sided surface: 0 – 3-sided surface, 1 – 4-sided surface |
NXOpen.UF.ModlStycornerData_Struct.CrvOpt |
*************** 0 – trim curve1, 1 – trim curve2, 2 – bottom curve, 3 – top curve |
NXOpen.UF.ModlStycornerData_Struct.TrimCurveOpt |
2 trim curve creation options value = 0 – Tangent Continuous, value = 1 – Line projection, value = 2 – Isoparametric *** |
NXOpen.UF.ModlStycornerData_Struct.InteriorIsoUCrvEndParams |
interior u_curve end params (percent): index = 0 – Start param, percent, index = 1 – End param, percent *** |
NXOpen.UF.ModlStycornerData_Struct.InteriorIsoVCrvEndParams |
interior v_curve end params (percent): index = 0 – Start param, percent, i ndex = 1 – End param, percent *** |