NXOpen.UF.Modl.SimplData Structure¶
NXOpen.UF.Modl.SimplData is an alias for NXOpen.UF.ModlSimplData_Struct
-
class
NXOpen.UF.
ModlSimplData_Struct
¶ Bases:
object
Refer to UF_MODL_simpl_data_s for documentation.
Fields
NXOpen.UF.ModlSimplData_Struct.NRetainedFaces |
Number of retained faces |
NXOpen.UF.ModlSimplData_Struct.RetainedFaces |
Array of retained faces |
NXOpen.UF.ModlSimplData_Struct.NBoundaryFaces |
Number of boundary faces |
NXOpen.UF.ModlSimplData_Struct.BoundaryFaces |
Array of boundary faces |
NXOpen.UF.ModlSimplData_Struct.NRemovedFaces |
Number of removed faces |
NXOpen.UF.ModlSimplData_Struct.RemovedFaces |
Array of removed faces |
NXOpen.UF.ModlSimplData_Struct.NBoundaryEdges |
Number of boundary edges |
NXOpen.UF.ModlSimplData_Struct.BoundaryEdges |
Array of boundary edges |
NXOpen.UF.ModlSimplData_Struct.NNonBoundaryEdges |
Number of non-boundary edges |
NXOpen.UF.ModlSimplData_Struct.NonBoundaryEdges |
Array of non-boundary edges |
NXOpen.UF.ModlSimplData_Struct.NImprintFeatures |
Number of imprint features to apply |
NXOpen.UF.ModlSimplData_Struct.ImprintFeatures |
Array of imprint features whose edges are to be boundaries |
NXOpen.UF.ModlSimplData_Struct.MaxHoleDiaExpression |
Expression for maximum diameter holes to remove |