NXOpen.UF.Modl.ShapePatternClientDialogData Structure¶
NXOpen.UF.Modl.ShapePatternClientDialogData is an alias for NXOpen.UF.ModlShapePatternClientDialogData_Struct
-
class
NXOpen.UF.
ModlShapePatternClientDialogData_Struct
¶ Bases:
object
Refer to UF_MODL_shape_pattern_client_dialog_data_s for documentation.
Fields
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Partname |
Part name |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Holename |
Hole name |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Icountrecommendedshape |
Number of recommended shapes |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Recommendedshapenames |
Array of recommended shape names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Recommendedshapethumbnailimagenames |
Array of recommended shape thumbnail image names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Recommendedshapelargeimagenames |
Array of recommended shape large image names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Icountothershape |
Number of other shapes |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Othershapenames |
Array of other shape names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Othershapethumbnailimagenames |
Array of other shape thumbnail image names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Othershapelargeimagenames |
Array of other shape large image names. |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Noimagebmpname |
special image name when there is no image found |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Currentholeshapepatternname |
Current selected hole shape pattern name |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Currentlargeimagename |
Current large image name |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Iselectedholeshapeindex |
Current selected hole shape index, zero based |
NXOpen.UF.ModlShapePatternClientDialogData_Struct.Bselfromrecommendedgroup |
If true, shape is selected from recommended group |