NXOpen.UF.Modl.RefitFaceData Structure¶
NXOpen.UF.Modl.RefitFaceData is an alias for NXOpen.UF.ModlRefitFaceData_Struct
-
class
NXOpen.UF.
ModlRefitFaceData_Struct
¶ Bases:
object
Refer to UF_MODL_refit_face_data_s for documentation.
Fields
NXOpen.UF.ModlRefitFaceData_Struct.Face |
NX eid of a face to be refit |
NXOpen.UF.ModlRefitFaceData_Struct.TargetData |
target data |
NXOpen.UF.ModlRefitFaceData_Struct.DirectionData |
Surface refitting direction |
NXOpen.UF.ModlRefitFaceData_Struct.MethodData |
Surface refitting method |
NXOpen.UF.ModlRefitFaceData_Struct.UDegIntData |
Degree in U |
NXOpen.UF.ModlRefitFaceData_Struct.UPatchIntData |
Number of patches in U |
NXOpen.UF.ModlRefitFaceData_Struct.VDegIntData |
Degree in V |
NXOpen.UF.ModlRefitFaceData_Struct.VPatchIntData |
Number of patches in V |
NXOpen.UF.ModlRefitFaceData_Struct.UminCnstrData |
umin edge continuity |
NXOpen.UF.ModlRefitFaceData_Struct.UmaxCnstrData |
umax edge continuity |
NXOpen.UF.ModlRefitFaceData_Struct.VminCnstrData |
vmin edge continuity |
NXOpen.UF.ModlRefitFaceData_Struct.VmaxCnstrData |
vmax edge continuity |
NXOpen.UF.ModlRefitFaceData_Struct.ToleranceRealData |
Tolerance |
NXOpen.UF.ModlRefitFaceData_Struct.SmoothnessRealData |
Smoothness (only with target) |
NXOpen.UF.ModlRefitFaceData_Struct.PercentageRealData |
Modification percentage (only with target) |