NXOpen.UF.Modl.MatchedgeData Structure¶
NXOpen.UF.Modl.MatchedgeData is an alias for NXOpen.UF.ModlMatchedgeData_Struct
-
class
NXOpen.UF.
ModlMatchedgeData_Struct
¶ Bases:
object
Refer to UF_MODL_matchedge_data_s for documentation.
Fields
NXOpen.UF.ModlMatchedgeData_Struct.EditEdgeTag |
the edge to be edited |
NXOpen.UF.ModlMatchedgeData_Struct.MatchTargetType |
0:edge, 1:face, 2:curve, 3:datum |
NXOpen.UF.ModlMatchedgeData_Struct.MatchContinuity |
on/off for G0, G1, G2 and G3 |
NXOpen.UF.ModlMatchedgeData_Struct.MatchDirVectorTag |
direction tag if match with vector |
NXOpen.UF.ModlMatchedgeData_Struct.CountOfTargets |
number of target entity |
NXOpen.UF.ModlMatchedgeData_Struct.TargetEntityTags |
edge, face, curve or datum tags |
NXOpen.UF.ModlMatchedgeData_Struct.FlowControl |
flow control: start and end edge 0- no, 1-perpend, 2-IsoU, 3-IsoV , 4-adjacent |
NXOpen.UF.ModlMatchedgeData_Struct.AdjacentVec |
direction of adjacent direction |
NXOpen.UF.ModlMatchedgeData_Struct.SideLock |
start or end side lock on/off |
NXOpen.UF.ModlMatchedgeData_Struct.OppositeLock |
opposite lock: 0:no, 1:G0, 2:G1, 3:G2, 4:G3 |
NXOpen.UF.ModlMatchedgeData_Struct.MatchExact |
exact on/off |
NXOpen.UF.ModlMatchedgeData_Struct.MatchEndToEnd |
end to end on/off |
NXOpen.UF.ModlMatchedgeData_Struct.LimitPoleMove |
limit pole movement: 0-no limit, 1-project, 2-use vector, 3-fix begin, 4-fix end, 5-fix both |
NXOpen.UF.ModlMatchedgeData_Struct.MoveDirectionTag |
direction tag if limit pole move |
NXOpen.UF.ModlMatchedgeData_Struct.MatchEdgeDegree |
degree of the edit edge |
NXOpen.UF.ModlMatchedgeData_Struct.MatchEdgePatches |
number of Bezier patches along edit edge |
NXOpen.UF.ModlMatchedgeData_Struct.LateralEdgeDegree |
degree of the lateral edges |
NXOpen.UF.ModlMatchedgeData_Struct.LateralEdgePatches |
number of Bezier patches along lateral edges |