NXOpen.UF.Modl.BlendEdge Structure¶
NXOpen.UF.Modl.BlendEdge is an alias for NXOpen.UF.ModlBlendEdge_Struct
-
class
NXOpen.UF.
ModlBlendEdge_Struct
¶ Bases:
object
Refer to UF_MODL_blend_edge_s for documentation.
Fields
NXOpen.UF.ModlBlendEdge_Struct.Edge |
an edge eid or an edge collector eid. Collector cannot be used for cliff edge blend or used to specify variable or setback data. |
NXOpen.UF.ModlBlendEdge_Struct.CliffEdge |
an cliff-edge eid |
NXOpen.UF.ModlBlendEdge_Struct.NumberPoints |
number of selected points on an edge |
NXOpen.UF.ModlBlendEdge_Struct.StartSetbackDis |
setback distance of an edge-start point |
NXOpen.UF.ModlBlendEdge_Struct.EndSetbackDis |
setback distance of an edge-end point |
NXOpen.UF.ModlBlendEdge_Struct.PointData |
point data on an edge |