NXOpen.UF.Drf.WeldSymInfo Structure¶
NXOpen.UF.Drf.WeldSymInfo is an alias for NXOpen.UF.DrfWeldSymInfo_Struct
-
class
NXOpen.UF.
DrfWeldSymInfo_Struct
¶ Bases:
object
Refer to UF_DRF_weld_sym_info_s for documentation.
Fields
NXOpen.UF.DrfWeldSymInfo_Struct.FinishType |
finish type |
NXOpen.UF.DrfWeldSymInfo_Struct.ContourType |
contour type |
NXOpen.UF.DrfWeldSymInfo_Struct.WeldType |
weld type |
NXOpen.UF.DrfWeldSymInfo_Struct.SizeCode |
size code - applicable only for ISO and DIN |
NXOpen.UF.DrfWeldSymInfo_Struct.Angle |
Groove Angle or Countersink Angle |
NXOpen.UF.DrfWeldSymInfo_Struct.NumRootDepth |
Number of Welds or Root opening or Depth of Weld as the case may be |
NXOpen.UF.DrfWeldSymInfo_Struct.Size |
size of the weld |
NXOpen.UF.DrfWeldSymInfo_Struct.Pitch |
pitch of the weld |