NXOpen.UF.Drf.LineArrowPreferences Structure¶
NXOpen.UF.Drf.LineArrowPreferences is an alias for NXOpen.UF.DrfLineArrowPreferences_Struct
-
class
NXOpen.UF.
DrfLineArrowPreferences_Struct
¶ Bases:
object
Refer to UF_DRF_line_arrow_preferences_s for documentation.
Fields
NXOpen.UF.DrfLineArrowPreferences_Struct.FirstArrowType |
type and fill status for first arrowhead |
NXOpen.UF.DrfLineArrowPreferences_Struct.SecondArrowType |
type and fill status for second arrowhead |
NXOpen.UF.DrfLineArrowPreferences_Struct.LeaderLocation |
vertical text alignment for leader |
NXOpen.UF.DrfLineArrowPreferences_Struct.ArrowheadLength |
arrowhead length |
NXOpen.UF.DrfLineArrowPreferences_Struct.ArrowheadIncludedAngle |
arrowhead angle |
NXOpen.UF.DrfLineArrowPreferences_Struct.DotArrowheadDiameter |
dot diameter |
NXOpen.UF.DrfLineArrowPreferences_Struct.StubLength |
dogleg on label or dimension leader |
NXOpen.UF.DrfLineArrowPreferences_Struct.TextToLineDistance |
distance from text to arrow line or stub |
NXOpen.UF.DrfLineArrowPreferences_Struct.LinePastArrowDistance |
distance an extension line extends past point of arrow |
NXOpen.UF.DrfLineArrowPreferences_Struct.ObliqueExtensionLineAngle |
extension line angle |
NXOpen.UF.DrfLineArrowPreferences_Struct.FirstPosToExtensionLineDistance |
distance from object being dimensioned to the start of 1st extension line or arc |
NXOpen.UF.DrfLineArrowPreferences_Struct.SecondPosToExtensionLineDistance |
distance from object being dimensioned to the start of 2nd extension line or arc |
NXOpen.UF.DrfLineArrowPreferences_Struct.DatumLengthPastArrow |
length of the datum extension line past it’s arrow |
NXOpen.UF.DrfLineArrowPreferences_Struct.TextOverStubFactor |
text over stub spacing factor. |
NXOpen.UF.DrfLineArrowPreferences_Struct.FirstExtensionLineCfw |
color, font, width |
NXOpen.UF.DrfLineArrowPreferences_Struct.FirstArrowheadCfw |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.FirstArrowLineCfw |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.SecondExtensionLineCfw |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.SecondArrowheadCfw |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.SecondArrowLineCfw |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.ArrowOutLengthFactor |
|
NXOpen.UF.DrfLineArrowPreferences_Struct.Allaroundsymbolsize |
size of all around symbol in leader |