SIZERExportBuilderMechanicalData_Struct Struct¶
NXOpen.Tooling.SIZERExportBuilder.MechanicalData is an alias for NXOpen.Tooling.SIZERExportBuilderMechanicalData_Struct
-
class
NXOpen.Tooling.
SIZERExportBuilderMechanicalData_Struct
¶ Bases:
object
Defines the mechanical data in Motion mode.
. Constructor: NXOpen.Tooling.SIZERExportBuilder.MechanicalData()
Fields¶
Field | Description |
---|---|
Id | Unique ID |
Name | Mechanical Name |
Solution | Motion solution |
TorqueGraph | Torque graph in solution |
SpeedGraph | Speed graph in solution |
FrictionTorque | Friction Torque value |
SystemEfficiency | System Efficiency value |
LoadInertia | Load Inertia value |
AdditionalInertia | Additional Inertia value |
Id¶
-
SIZERExportBuilderMechanicalData_Struct.
Id
¶ Unique ID
-------------------------------------
Field Value Type:int
Name¶
-
SIZERExportBuilderMechanicalData_Struct.
Name
¶ Mechanical Name
-------------------------------------
Field Value Type:str
Solution¶
-
SIZERExportBuilderMechanicalData_Struct.
Solution
¶ Motion solution
-------------------------------------
Field Value Type:
NXOpen.Motion.MotionSolution
TorqueGraph¶
-
SIZERExportBuilderMechanicalData_Struct.
TorqueGraph
¶ Torque graph in solution
-------------------------------------
Field Value Type:
NXOpen.Motion.Graph
SpeedGraph¶
-
SIZERExportBuilderMechanicalData_Struct.
SpeedGraph
¶ Speed graph in solution
-------------------------------------
Field Value Type:
NXOpen.Motion.Graph
FrictionTorque¶
-
SIZERExportBuilderMechanicalData_Struct.
FrictionTorque
¶ Friction Torque value
-------------------------------------
Field Value Type:float
SystemEfficiency¶
-
SIZERExportBuilderMechanicalData_Struct.
SystemEfficiency
¶ System Efficiency value
-------------------------------------
Field Value Type:float