SIZERExportBuilderMCDMechanicalData_Struct Struct¶
NXOpen.Tooling.SIZERExportBuilder.MCDMechanicalData is an alias for NXOpen.Tooling.SIZERExportBuilderMCDMechanicalData_Struct
-
class
NXOpen.Tooling.
SIZERExportBuilderMCDMechanicalData_Struct
¶ Bases:
object
Defines the mechanical data in MCD mode.
. Constructor: NXOpen.Tooling.SIZERExportBuilder.MCDMechanicalData()
Fields¶
Field | Description |
---|---|
Id | Unique ID |
Name | Mechanical Name |
AxisControl | Axis Control |
ReferenceDesignator | Logical Reference Designator |
FrictionTorque | Friction Torque value |
SystemEfficiency | System Efficiency value |
LoadInertia | Load Inertia value |
AdditionalInertia | Additional Inertia value |
Id¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
Id
¶ Unique ID
-------------------------------------
Field Value Type:int
Name¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
Name
¶ Mechanical Name
-------------------------------------
Field Value Type:str
AxisControl¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
AxisControl
¶ Axis Control
-------------------------------------
Field Value Type:
NXOpen.Mechatronics.PhysicsConstraint
ReferenceDesignator¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
ReferenceDesignator
¶ Logical Reference Designator
-------------------------------------
Field Value Type:str
FrictionTorque¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
FrictionTorque
¶ Friction Torque value
-------------------------------------
Field Value Type:float
SystemEfficiency¶
-
SIZERExportBuilderMCDMechanicalData_Struct.
SystemEfficiency
¶ System Efficiency value
-------------------------------------
Field Value Type:float