ManufacturingGeometryCollection Class

class NXOpen.Tooling.ManufacturingGeometryCollection

Bases: object

Represents a collection of Manufacturing Geometry builder.

To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager

New in version NX8.0.0.

Methods

Method Description
CreateBuilder Creates a ManufacturingGeometry builder.
CreateFaceAttributeBuilder Creates a FaceAttribute builder.

Method Detail

CreateBuilder

ManufacturingGeometryCollection.CreateBuilder

Creates a ManufacturingGeometry builder.

Signature CreateBuilder()

Returns:ManufacturingGeometryBuilder object object
Return type:NXOpen.Tooling.ManufacturingGeometryBuilder

New in version NX8.0.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”) OR die_engineering (“DIE ENGINEERING”) OR ug_die_design (“Die Design”) OR nx_electrode_wizard (“NX Electrode Wizard”) OR nx_engineering_die_wizard (“NX Engineering Die Wizard”)

CreateFaceAttributeBuilder

ManufacturingGeometryCollection.CreateFaceAttributeBuilder

Creates a FaceAttribute builder.

Signature CreateFaceAttributeBuilder()

Returns:FaceAttributeBuilder object object
Return type:NXOpen.Tooling.FaceAttributeBuilder

New in version NX8.0.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”) OR die_engineering (“DIE ENGINEERING”) OR ug_die_design (“Die Design”) OR nx_electrode_wizard (“NX Electrode Wizard”) OR nx_engineering_die_wizard (“NX Engineering Die Wizard”)