RuleManagerFunctionInformation_Struct Struct¶
NXOpen.RuleManager.FunctionInformation is an alias for NXOpen.RuleManagerFunctionInformation_Struct
-
class
NXOpen.
RuleManagerFunctionInformation_Struct
¶ Bases:
object
Used to return information about a function.
. Constructor: NXOpen.RuleManager.FunctionInformation()
Fields¶
Field | Description |
---|---|
ReturnType | Return type of function |
NumArguments | Number of arguments |
BriefDescription | Brief description of function |
FullDescription | Full description of function |
ReturnDescription | Full description of return value |
IsDynamic | TRUE for dynamic methods |
DesignLogic | TRUE if usable in Design Logic |
SeeAlso | Other related functions, comma-separated list |
ReturnType¶
-
RuleManagerFunctionInformation_Struct.
ReturnType
¶ Return type of function
-------------------------------------
Field Value Type:str
NumArguments¶
-
RuleManagerFunctionInformation_Struct.
NumArguments
¶ Number of arguments
-------------------------------------
Field Value Type:int
BriefDescription¶
-
RuleManagerFunctionInformation_Struct.
BriefDescription
¶ Brief description of function
-------------------------------------
Field Value Type:str
FullDescription¶
-
RuleManagerFunctionInformation_Struct.
FullDescription
¶ Full description of function
-------------------------------------
Field Value Type:str
ReturnDescription¶
-
RuleManagerFunctionInformation_Struct.
ReturnDescription
¶ Full description of return value
-------------------------------------
Field Value Type:str
IsDynamic¶
-
RuleManagerFunctionInformation_Struct.
IsDynamic
¶ TRUE for dynamic methods
-------------------------------------
Field Value Type:bool