RoutingPartLibraryColumn_Struct Struct

NXOpen.Preferences.RoutingPartLibrary.Column is an alias for NXOpen.Preferences.RoutingPartLibraryColumn_Struct

class NXOpen.Preferences.RoutingPartLibraryColumn_Struct

Bases: object

Part table column type.

. Constructor: NXOpen.Preferences.RoutingPartLibrary.Column()

Fields

Field Description
Name Column name.
Hidden Whether or not the column is used for selection in the specify item dialog.
Type The value type the column stores.

Name

RoutingPartLibraryColumn_Struct.Name

Column name.

PART_NUMBER is the index column for all part tables. -------------------------------------

Field Value Type:str

Hidden

RoutingPartLibraryColumn_Struct.Hidden

Whether or not the column is used for selection in the specify item dialog.

-------------------------------------

Field Value Type:NXOpen.Preferences.RoutingPartLibraryColumnStatus

Type

RoutingPartLibraryColumn_Struct.Type

The value type the column stores.

-------------------------------------

Field Value Type:NXOpen.Preferences.RoutingPartLibraryColumnType