PartDelayedUpdateStatusDelayStatusInfo_Struct Struct¶
NXOpen.PartDelayedUpdateStatus.DelayStatusInfo is an alias for NXOpen.PartDelayedUpdateStatusDelayStatusInfo_Struct
-
class
NXOpen.
PartDelayedUpdateStatusDelayStatusInfo_Struct
¶ Bases:
object
Logical structure of part delayed update status.
Constructor: NXOpen.PartDelayedUpdateStatus.DelayStatusInfo()
Fields¶
Field | Description |
---|---|
SessionDelayed | The part is delayed because geometry and expressions are delayed. |
ExplicitDelayed | The part is frozen in this session. |
FrozenDelayed | The part is frozen for all sessions. |
NotDisplayedDelayed | The part is delayed because it’s not in the displayed assembly. |
DeferredDelayed | The part is deferred delayed. |
InternalDelayed | The part is internal delayed. |
ConstraintDelayed | The part is delayed because assembly constraints are delayed. |
SessionDelayed¶
-
PartDelayedUpdateStatusDelayStatusInfo_Struct.
SessionDelayed
¶ The part is delayed because geometry and expressions are delayed.
-------------------------------------
Field Value Type:bool
ExplicitDelayed¶
-
PartDelayedUpdateStatusDelayStatusInfo_Struct.
ExplicitDelayed
¶ The part is frozen in this session.
-------------------------------------
Field Value Type:bool
FrozenDelayed¶
-
PartDelayedUpdateStatusDelayStatusInfo_Struct.
FrozenDelayed
¶ The part is frozen for all sessions.
-------------------------------------
Field Value Type:bool
NotDisplayedDelayed¶
-
PartDelayedUpdateStatusDelayStatusInfo_Struct.
NotDisplayedDelayed
¶ The part is delayed because it’s not in the displayed assembly.
-------------------------------------
Field Value Type:bool
DeferredDelayed¶
-
PartDelayedUpdateStatusDelayStatusInfo_Struct.
DeferredDelayed
¶ The part is deferred delayed.
-------------------------------------
Field Value Type:bool