PackagingMeasureBuilderGeometryData_Struct Struct¶
NXOpen.Motion.PackagingMeasureBuilder.GeometryData is an alias for NXOpen.Motion.PackagingMeasureBuilderGeometryData_Struct
-
class
NXOpen.Motion.
PackagingMeasureBuilderGeometryData_Struct
¶ Bases:
object
Represents geometry data.
The direction tag covers point and vector. The direction tag can be smart one, but point and vector cannot. It is recommened to use direction rather than point and vector . Constructor: NXOpen.Motion.PackagingMeasureBuilder.GeometryData()
Fields¶
Field | Description |
---|---|
Geometry | Geometry |
Point | Start point |
Vector | Initial vector |
Direction | Direction tag |
Geometry¶
-
PackagingMeasureBuilderGeometryData_Struct.
Geometry
¶ -------------------------------------
Field Value Type:
NXOpen.DisplayableObject
Point¶
-
PackagingMeasureBuilderGeometryData_Struct.
Point
¶ Start point
-------------------------------------
Field Value Type:
NXOpen.Point3d
Vector¶
-
PackagingMeasureBuilderGeometryData_Struct.
Vector
¶ Initial vector
-------------------------------------
Field Value Type:
NXOpen.Vector3d
Direction¶
-
PackagingMeasureBuilderGeometryData_Struct.
Direction
¶ Direction tag
-------------------------------------
Field Value Type:
NXOpen.Direction