FlexBodyBuilderUnitSystemType Enumeration¶
NXOpen.Motion.FlexBodyBuilder.UnitSystemType is an alias for NXOpen.Motion.FlexBodyBuilderUnitSystemType
-
class
NXOpen.Motion.
FlexBodyBuilderUnitSystemType
¶ Bases:
object
Represents unit system
Enum Members
Enum Member Enum Member Description Infered unit system of file MeterNewton (N)(m)(kg) FootPoundalF (lbf)(ft)(slug) MeterKilogramF (kgf)(m)(kgf-s^2/m) FootPoundal (poundal)(ft)(lbm) MillimeterMillinewton (mN)(mm)(kg) CentimeterCentinewton (cN)(cm)(kg) InchPoundF (lbf)(in)(lbf-s^2/in) MillimeterKilogramF (kgf)(mm)(kgf-s^2/mm) MillimeterNewton (N)(mm)(tonne) -
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-