SelectComponent Class¶
-
class
NXOpen.Layout2d.
SelectComponent
¶ Bases:
NXOpen.TaggedObject
,NXOpen.GeometricUtilities.IComponentBuilder
Represents a single object selection.
New in version NX5.0.0.
Properties¶
Property | Description |
---|---|
Tag | Returns the Tag for this object. |
Value | Returns or sets the object being selected |
Methods¶
Method | Description |
---|---|
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
Value¶
-
SelectComponent.
Value
¶ Returns or sets the object being selected
-------------------------------------
Getter Method
Signature
Value
Returns: selected object Return type: NXOpen.Layout2d.Component
New in version NX5.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
Value
Parameters: selection ( NXOpen.Layout2d.Component
) – selected objectNew in version NX5.0.0.
License requirements: None.
Method Detail¶
Validate¶
-
SelectComponent.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.