GeneralPreferencesBuilder Class¶
-
class
NXOpen.Layout2d.
GeneralPreferencesBuilder
¶ Bases:
NXOpen.TaggedObject
,NXOpen.GeometricUtilities.IComponentBuilder
Represents a
NXOpen.Layout2d.GeneralPreferencesBuilder
This builder stores the general layout preferencesNew in version NX12.0.0.
Properties¶
Property | Description |
---|---|
ShowLayoutOrigin | Returns or sets the flag controling the visibility of layout origin symbols in the session |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Property Detail¶
ShowLayoutOrigin¶
-
GeneralPreferencesBuilder.
ShowLayoutOrigin
¶ Returns or sets the flag controling the visibility of layout origin symbols in the session
-------------------------------------
Getter Method
Signature
ShowLayoutOrigin
Returns: Return type: bool New in version NX12.0.0.
License requirements: None.
-------------------------------------
Setter Method
Signature
ShowLayoutOrigin
Parameters: toggle (bool) – New in version NX12.0.0.
License requirements: nx_layout (“NX Layout”)
Method Detail¶
Validate¶
-
GeneralPreferencesBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.