NXOpen.GeometricAnalysis.SectionAnalysis Package

Classes

CircularGridBuilder Class Represents the circular grid section specifications for a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.
CurveAlignedBuilder Class Represents the Curve Aligned specification for a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.
GridSpacingBuilder Class Represents the grid spacing for certain types of section specifications for the NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.
InteractiveBuilder Class Represents the Interactive specification for a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.
IsoparametricBuilder Class Represents the Isoparametric specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.
ParallelPlanesExBuilder Class Represents the Parallel Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.
QuadrilateralGridBuilder Class Represents the quadrilateral grid section specifications for a GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.
RadialBuilder Class Represents the Radial specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.
SectionAnalysisBuilder Class Represents a NXOpen.GeometricAnalysis.SectionAnalysisObject builder.
SectionAnalysisExBuilder Class Represents a NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExObject builder
SectionAnalysisExObject Class Represents a Section Analysis Object of the new version.
SectionPlaneBuilder Class Represents a plane which is used to cut sections on faces or facet bodies
TriangularGridBuilder Class Represents the triangular grid section specifications for a SectionAnalysisBuilder.
XYZPlaneBuilder Class Represents the XYZ Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder.