ToolingFeatureCollection Class¶
-
class
NXOpen.Features.
ToolingFeatureCollection
¶ Bases:
object
This class contains the factory method for creating tooling feature builder.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX10.0.0.
Methods¶
Method | Description |
---|---|
CreateOffsetFacetBodyBuilder | Creates a NXOpen.Features.OffsetFacetBodyBuilder |
CreateToolingBoxBuilder | Creates a NXOpen.Features.ToolingBoxBuilder |
Method Detail¶
CreateOffsetFacetBodyBuilder¶
-
ToolingFeatureCollection.
CreateOffsetFacetBodyBuilder
¶ Creates a
NXOpen.Features.OffsetFacetBodyBuilder
Signature
CreateOffsetFacetBodyBuilder(offsetfacetBody)
Parameters: offsetfacetBody ( NXOpen.Features.OffsetFacetBody
) –NXOpen.Features.OffsetFacetBody
to be edited, if None then create a new oneReturns: OffsetFacetBodyBuilder object Return type: NXOpen.Features.OffsetFacetBodyBuilder
New in version NX12.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
CreateToolingBoxBuilder¶
-
ToolingFeatureCollection.
CreateToolingBoxBuilder
¶ Creates a
NXOpen.Features.ToolingBoxBuilder
Signature
CreateToolingBoxBuilder(toolingBox)
Parameters: toolingBox ( NXOpen.Features.ToolingBox
) –NXOpen.Features.ToolingBox
to be editedReturns: NXOpen.Features.ToolingBoxBuilder
Return type: NXOpen.Features.ToolingBoxBuilder
New in version NX10.0.0.
License requirements: ug_mold_design (“UG MOLD”) OR nx_electrode_wizard (“NX Electrode Wizard”) OR prog_die_wizard (“UG/Progressive Die Wizard”) OR studio_free_form (“STUDIO FREE FORM”) OR features_modeling (“FEATURES MODELING”) OR solid_modeling (“SOLIDS MODELING”)