ExamineSteelFeatureBuilderCheck Enumeration¶
-
class
NXOpen.Features.ShipDesign.
ExamineSteelFeatureBuilderCheck
¶ Bases:
object
Represents the object types to examine. Enum Members
Enum Member Enum Member Description ProfileWidth Check profile width CutoutToHole Check cutout to hole CutoutToSeam In basic design,check cutout to seam,In detail design,check cutout to edge CutoutClearance Check cutout top and bottom clearance CutoutAngle Check profile cutout angle offset StandardInterference Check standard part interference CollarPlateToSeam In basic design,check collar plate to seam,In detail design,check collar plate to edge CollarPlateToHole Check collar plate to hole WideCollarPlate Check wide collar plate NumChecks Number of check -
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-