SheetmetalBendParameters Struct¶
-
class
NXOpen.Features.SheetMetal.
SheetmetalBendParameters
¶ Bases:
object
This structure contains the bend parameters for a Sheet Metal bend area.
. Constructor: NXOpen.Features.SheetMetal.SheetmetalBendParameters()
Fields¶
Field | Description |
---|---|
InnerRadius | Inner Bend Radius. |
NeutralFactor | Neutral factor value. |
BendAngle | Bend Angle |
BendState | Bend Face is flat or bent |
InnerRadius¶
-
SheetmetalBendParameters.
InnerRadius
¶ Inner Bend Radius.
This works only for cylidrical bend faces. Other faces return 0.0
-------------------------------------
Field Value Type:float
NeutralFactor¶
-
SheetmetalBendParameters.
NeutralFactor
¶ Neutral factor value.
If the flange is controlled by bend tables, then this is table value converted to neutral factor.
-------------------------------------
Field Value Type:float
BendAngle¶
-
SheetmetalBendParameters.
BendAngle
¶ Bend Angle
-------------------------------------
Field Value Type:float
BendState¶
-
SheetmetalBendParameters.
BendState
¶ Bend Face is flat or bent
-------------------------------------
Field Value Type:
NXOpen.Features.SheetMetal.SheetmetalBendState