FreeformCurveCollection Class¶
-
class
NXOpen.Features.
FreeformCurveCollection
¶ Bases:
object
Collection of freeform curve based features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateIsoclineCurveBuilder | Creates a Features.IsoclineCurveBuilder |
CreatePolylineBuilder | Creates a polyline builder |
CreateSmoothCurveStringBuilder | Creates a NXOpen.Features.SmoothCurveStringBuilder |
CreateSpineCurveBuilder | Creates a Features.SpineCurveBuilder |
Method Detail¶
CreateIsoclineCurveBuilder¶
-
FreeformCurveCollection.
CreateIsoclineCurveBuilder
¶ Creates a
Features.IsoclineCurveBuilder
Signature
CreateIsoclineCurveBuilder(isoclineCurve)
Parameters: isoclineCurve ( NXOpen.Features.IsoclineCurve
) –Features.IsoclineCurve
to be editedReturns: Isocline Curve Builder object Return type: NXOpen.Features.IsoclineCurveBuilder
New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR studio_free_form (“STUDIO FREE FORM”)
CreatePolylineBuilder¶
-
FreeformCurveCollection.
CreatePolylineBuilder
¶ Creates a polyline builder
Signature
CreatePolylineBuilder(polyline)
Parameters: polyline ( NXOpen.Polyline
) –NXOpen.Polyline
Returns: PolylineBuilder object Return type: NXOpen.Features.PolylineBuilder
New in version NX10.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”) OR cam_base (“CAM BASE”)
CreateSmoothCurveStringBuilder¶
-
FreeformCurveCollection.
CreateSmoothCurveStringBuilder
¶ Creates a
NXOpen.Features.SmoothCurveStringBuilder
Signature
CreateSmoothCurveStringBuilder(smoothCurveString)
Parameters: smoothCurveString ( NXOpen.Features.SmoothCurveString
) –NXOpen.Features.SmoothCurveString
to be editedReturns: Return type: NXOpen.Features.SmoothCurveStringBuilder
New in version NX9.0.0.
License requirements: studio_free_form (“STUDIO FREE FORM”)
CreateSpineCurveBuilder¶
-
FreeformCurveCollection.
CreateSpineCurveBuilder
¶ Creates a
Features.SpineCurveBuilder
Signature
CreateSpineCurveBuilder(spineCurve)
Parameters: spineCurve ( NXOpen.Features.SpineCurve
) –Features.SpineCurve
Returns: SpinecurveBuilder object Return type: NXOpen.Features.SpineCurveBuilder
New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)